(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Balls for which you can select size in inches.
· Silicon nitride ceramic: Superior insulation, strength, abrasion-resistance, heat resistance and corrosion-resistance characteristics in addition to being lightweight.
Material | Silicon Nitride Ceramic | Size Unit | Inch |
---|
Please check the type/dimensions/specifications of the part SBI-CER-15/32 in the Ball (Precision Ball) Silicon Nitride Ceramic Sized in Inches series.
Part Number |
---|
SBI-CER-1/4 |
SBI-CER-1/8 |
SBI-CER-11/32 |
SBI-CER-15/64 |
SBI-CER-17/64 |
SBI-CER-3/16 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Diameter (inch) |
---|---|---|---|---|---|---|
฿ 100.65 | 1 Piece(s) | Same day | 10 | 1/4 | ||
฿ 85.16 | 1 Piece(s) | 5 Day(s) | 10 | 1/8 | ||
฿ 209.03 | 1 Piece(s) | 3 Day(s) | 10 | 11/32 | ||
฿ 100.65 | 1 Piece(s) | 5 Day(s) | 10 | 15/64 | ||
฿ 116.13 | 1 Piece(s) | 8 Day(s) | 10 | 17/64 | ||
฿ 96.71 | 1 Piece(s) | Same day | 10 | 3/16 |
How can we improve?
How can we improve?