(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials]·S45C. [Tooth Profile/Precision]·Full teeth, JISN8 class (former JIS4 class).
Part Number |
---|
PBS1025L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module m | The Number of Teeth Z (Teeth) | Tooth Width W (mm) | Hole diameter d (Ø) | Twisting Direction | Allowable Torque (N·m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 568.09 | AOK SPIRAL MITER GEARS PBS | 1 Piece(s) | 6 Day(s) | 10 | 1 | 25 | 6 | 6 | Left | 1.433 |
Loading...
Gear Type | Spiral Miter Gear | Speed ratio | 1 | Material | Steel |
---|---|---|---|---|---|
Heat Treatment | Normalizing | Ground Tooth | No | Shaft Bore Config. | Round hole |
Surface Treatment | Black oxide finish | Accuracy(* New JIS) | JISN8 Grade | Hole Dia. Tolerance | JIS, Class H7 |
Torsional Angle(deg) | 35 | Tooth Profile | Standard Gear | the Tooth Surface Finished | Milled |
Hole processing | Pilot Holes | Shape | B2 | Material (Details) | S45C |
Please check the type/dimensions/specifications of the part PBS1025L in the Spiral Bevel Gear PBS series.
Part Number |
---|
PBS1025R |
PBS1030L |
PBS1030R |
PBS1220L |
PBS1220R |
PBS1225L |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module m | The Number of Teeth Z (Teeth) | Tooth Width W (mm) | Hole diameter d (Ø) | Twisting Direction | Allowable Torque (N·m) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 568.09 | 1 Piece(s) | 6 Day(s) | 10 | 1 | 25 | 6 | 6 | Right | 1.433 | ||
฿ 672.78 | 1 Piece(s) | 6 Day(s) | 10 | 1 | 30 | 7 | 8 | Left | 2.101 | ||
฿ 672.78 | 1 Piece(s) | 6 Day(s) | 10 | 1 | 30 | 7 | 8 | Right | 2.101 | ||
฿ 448.36 | 1 Piece(s) | 6 Day(s) | 10 | 1.25 | 20 | 6 | 8 | Left | 1.719 | ||
฿ 448.36 | 1 Piece(s) | 6 Day(s) | 10 | 1.25 | 20 | 6 | 8 | Right | 1.719 | ||
฿ 616.54 | 1 Piece(s) | 6 Day(s) | 10 | 1.25 | 25 | 7 | 8 | Left | 2.674 |
How can we improve?
How can we improve?