(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Gear that is often used to rotate the orthogonal axis. Combination of number of teeth 15T: 45T.
Gear Type | Bevel gear | Speed ratio | 3 | Material | Steel |
---|---|---|---|---|---|
Heat Treatment | Normalizing | Ground Tooth | No | Shaft Bore Config. | Round hole |
Surface Treatment | Black oxide finish | Accuracy(* New JIS) | JISN8 Grade | Hole Dia. Tolerance | JIS, Class H7 |
Tooth Profile | Standard Gear | the Tooth Surface Finished | Milled | Hole processing | Pilot Holes |
Material (Details) | S45C |
Please check the type/dimensions/specifications of the part BSC1045 in the Bevel gear (15:45) BSC series.
Part Number |
---|
BSC1015 |
BSC1215 |
BSC1245 |
BSC1515 |
BSC1545 |
BSC2515 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module m | The Number of Teeth Z (Teeth) | Tooth Width W (mm) | Hole diameter d (Ø) | Allowable Torque (N·m) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 417.77 | 1 Piece(s) | 3 Day(s) | 10 | 1 | 15 | 7 | 6 | 1.01 | B2 | ||
฿ 418.01 | 1 Piece(s) | 6 Day(s) | 10 | 1.25 | 15 | 8 | 8 | 1.87 | B2 | ||
฿ 913.13 | 1 Piece(s) | 6 Day(s) | 10 | 1.25 | 45 | 8 | 10 | 8.55 | B3 | ||
฿ 468.54 | 1 Piece(s) | 6 Day(s) | 10 | 1.5 | 15 | 12 | 8 | 3.73 | B2 | ||
฿ 1,162.71 | 1 Piece(s) | 6 Day(s) | 10 | 1.5 | 45 | 12 | 10 | 17.07 | B3 | ||
฿ 668.41 | 1 Piece(s) | 7 Day(s) | 10 | 2.5 | 15 | 19 | 10 | 16.74 | B2 |
How can we improve?
How can we improve?