1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bevel gear (18:36) BSE (BSE1518)

AOK BEVEL GEARS BSE

Bevel gear (18:36) BSE (BSE1518)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Gear that is often used to rotate the orthogonal axis. Combination of number of teeth 18T: 36T.

 
Part Number
BSE1518
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule m The Number of Teeth Z
(Teeth)
Tooth Width W
(mm)
Hole diameter d
(Ø)
Allowable Torque
(N·m)
Shape

฿ 560.19

AOK BEVEL GEARS BSE 1 Piece(s) 9 Day(s) 101.5189.884.1B2

Loading...

  1. 1

Basic Information

Gear Type Bevel gear Speed ratio 2 Material Steel
Heat Treatment Normalizing Ground Tooth No Shaft Bore Config. Round hole
Surface Treatment Black oxide finish Accuracy(* New JIS) JISN8 Grade Hole Dia. Tolerance JIS, Class H7
Tooth Profile Standard Gear the Tooth Surface Finished Milled Hole processing Pilot Holes
Material (Details) S45C