1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bevel Gear (15:30) BSA (BSA1530)

AOK BEVEL GEARS BSA/BFA

Bevel Gear (15:30) BSA (BSA1530)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Gear that is often used to rotate the orthogonal axis. Combination of number of teeth 15T:30T.

 
Part Number
BSA1530
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSModule m The Number of Teeth Z
(Teeth)
Tooth Width W
(mm)
Hole diameter d
(Ø)
Allowable Torque
(N·m)
Shape

฿ 705.45

AOK BEVEL GEARS BSA/BFA 1 Piece(s) 6 Day(s) 101.5308.387.31B3

Loading...

  1. 1

Basic Information

Gear Type Bevel gear Speed ratio 2 Material Steel
Heat Treatment Normalizing Ground Tooth No Shaft Bore Config. Round hole
Surface Treatment Black oxide finish Accuracy(* New JIS) JISN8 Grade Hole Dia. Tolerance JIS, Class H7
Tooth Profile Standard Gear the Tooth Surface Finished Milled Hole processing Pilot Holes
Material (Details) S45C

Please check the type/dimensions/specifications of the part BSA1530 in the Bevel Gear (15:30) BSA series.

Products with similar specification

Part Number
BSA1015
BSA1030
BSA2015
BSA2030
BSA2515
BSA2530
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSModule m The Number of Teeth Z
(Teeth)
Tooth Width W
(mm)
Hole diameter d
(Ø)
Allowable Torque
(N·m)
Shape

฿ 379.50

1 Piece(s) 12 Day(s) 101155.560.77B2

฿ 579.99

1 Piece(s) 3 Day(s) 101305.562.15B3

฿ 477.40

1 Piece(s) Same day 102151186.18B2

฿ 862.93

1 Piece(s) Same day 10230111017.27B3

฿ 628.83

1 Piece(s) 27 Day(s) 102.515141012.21B2

฿ 1,022.02

1 Piece(s) 6 Day(s) 102.530141234.1B3