(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Gear that is often used to rotate the orthogonal axis. Combination of number of teeth 20T:30T.
Gear Type | Bevel gear | Speed ratio | 1.5 | Material | Steel |
---|---|---|---|---|---|
Heat Treatment | Normalizing | Ground Tooth | No | Shaft Bore Config. | Round hole |
Surface Treatment | Black oxide finish | Accuracy(* New JIS) | JISN8 Grade | Hole Dia. Tolerance | JIS, Class H7 |
Tooth Profile | Standard Gear | the Tooth Surface Finished | Milled | Hole processing | Pilot Holes |
Material (Details) | S45C |
Please check the type/dimensions/specifications of the part BSS1020 in the Bevel Gear (20:30) BSS series.
Part Number |
---|
BSS1030 |
BSS1530 |
BSS2020 |
BSS2030 |
BSS2520 |
BSS2530 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Module m | The Number of Teeth Z (Teeth) | Tooth Width W (mm) | Hole diameter d (Ø) | Allowable Torque (N·m) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 575.84 | 1 Piece(s) | 3 Day(s) | 10 | 1 | 30 | 6 | 8 | 2.31 | B3 | ||
฿ 702.42 | 1 Piece(s) | 6 Day(s) | 10 | 1.5 | 30 | 8 | 10 | 7.26 | B3 | ||
฿ 745.57 | 1 Piece(s) | 6 Day(s) | 10 | 2 | 20 | 11 | 10 | 9.85 | B2 | ||
฿ 887.70 | 1 Piece(s) | 7 Day(s) | 10 | 2 | 30 | 11 | 10 | 17.56 | B3 | ||
฿ 841.20 | 1 Piece(s) | 6 Day(s) | 10 | 2.5 | 20 | 15 | 12 | 20.31 | B2 | ||
฿ 1,109.61 | 1 Piece(s) | 6 Day(s) | 10 | 2.5 | 30 | 15 | 15 | 36.21 | B3 |
How can we improve?
How can we improve?