(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Large range of number of teeth are available to choose according to application.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter d (Ø) | The Number of Teeth Z (Teeth) | Tooth Width W (mm) | Allowable Torque (N·m) | Backlash range (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 799.77 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 12 | 100 | 10 | 42.89 | 0.15~0.42 | ||
฿ 100.00 | AOK SPUR GEAR SSA | 1 Piece(s) | Quote | 10 | 12 | 120 | 10 | 52.44 | 0.16~0.44 | ||
฿ 232.40 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 28 | 10 | 9.074 | 0.11~0.29 | ||
฿ 236.01 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 29 | 10 | 9.456 | 0.11~0.29 | ||
฿ 236.01 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 30 | 10 | 9.934 | 0.11~0.3 | ||
฿ 241.75 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 32 | 10 | 10.79 | 0.11~0.3 | ||
฿ 257.74 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 34 | 10 | 11.75 | 0.11~0.31 | ||
฿ 257.74 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 35 | 10 | 12.13 | 0.11~0.31 | ||
฿ 261.96 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 36 | 10 | 12.61 | 0.11~0.31 | ||
฿ 282.18 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 38 | 10 | 13.47 | 0.12~0.32 | ||
฿ 283.69 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 40 | 10 | 14.42 | 0.12~0.32 | ||
฿ 311.14 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 42 | 10 | 15.38 | 0.12~0.33 | ||
฿ 312.66 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 44 | 10 | 16.33 | 0.12~0.33 | ||
฿ 100.00 | AOK SPUR GEAR SSA | 1 Piece(s) | Quote | 10 | 10 | 45 | 10 | 16.81 | 0.12~0.33 | ||
฿ 332.87 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 46 | 10 | 17.29 | 0.12~0.33 | ||
฿ 339.52 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 48 | 10 | 18.15 | 0.12~0.34 | ||
฿ 376.33 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 52 | 10 | 20.06 | 0.13~0.35 | ||
฿ 377.84 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 54 | 10 | 20.92 | 0.13~0.35 | ||
฿ 379.35 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 55 | 10 | 21.4 | 0.13~0.35 | ||
฿ 412.54 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 56 | 10 | 21.87 | 0.13~0.35 | ||
฿ 412.54 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 58 | 10 | 22.83 | 0.13~0.36 | ||
฿ 419.20 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 60 | 10 | 23.69 | 0.13~0.36 | ||
฿ 491.87 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 62 | 10 | 24.64 | 0.13~0.36 | ||
฿ 494.91 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 64 | 10 | 25.5 | 0.13~0.37 | ||
฿ 496.42 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 65 | 10 | 25.98 | 0.14~0.37 | ||
฿ 503.66 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 66 | 10 | 26.55 | 0.14~0.37 | ||
฿ 506.69 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 68 | 10 | 27.41 | 0.14~0.37 | ||
฿ 506.69 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 70 | 10 | 28.37 | 0.14~0.38 | ||
฿ 563.71 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 72 | 10 | 29.23 | 0.14~0.38 | ||
฿ 590.57 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 75 | 10 | 30.66 | 0.14~0.38 | ||
฿ 599.32 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 76 | 10 | 31.14 | 0.14~0.39 | ||
฿ 605.39 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 12 | 80 | 10 | 33.05 | 0.14~0.39 | ||
฿ 694.07 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 12 | 84 | 10 | 34.96 | 0.15~0.4 | ||
฿ 736.59 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 12 | 85 | 10 | 35.44 | 0.15~0.4 | ||
฿ 741.15 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 12 | 88 | 10 | 36.96 | 0.15~0.4 | ||
฿ 744.17 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 12 | 90 | 10 | 38.02 | 0.15~0.41 | ||
฿ 1,646.27 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 18 | 100 | 15 | 144.7 | 0.18~0.5 | ||
฿ 312.38 ฿ 126.20 | SPUR GEAR SSA | 1 Piece(s) | Same day | 10 | 8 | 17 | 15 | 14.9 | 0.11~0.31 | ||
฿ 239.05 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 19 | 15 | 17.67 | 0.12~0.32 | ||
฿ 2,608.93 | AOK SPUR GEAR SSA | 1 Piece(s) | 3 Day(s) | 10 | 18 | 120 | 15 | 177.1 | 0.19~0.52 | ||
฿ 272.24 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 21 | 15 | 20.44 | 0.12~0.33 | ||
฿ 273.75 | AOK SPUR GEAR SSA | 1 Piece(s) | 7 Day(s) | 10 | 10 | 22 | 15 | 21.78 | 0.12~0.33 | ||
฿ 275.27 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 23 | 15 | 23.31 | 0.12~0.33 | ||
฿ 275.27 | AOK SPUR GEAR SSA | 1 Piece(s) | 7 Day(s) | 10 | 12 | 24 | 15 | 24.64 | 0.12~0.34 | ||
฿ 284.02 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 12 | 25 | 15 | 26.08 | 0.12~0.34 | ||
฿ 305.75 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 12 | 26 | 15 | 27.51 | 0.13~0.34 | ||
฿ 311.48 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 12 | 27 | 15 | 29.04 | 0.13~0.35 | ||
฿ 313.01 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 14 | 28 | 15 | 30.57 | 0.13~0.35 | ||
฿ 333.21 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 14 | 29 | 15 | 32 | 0.13~0.35 | ||
฿ 100.00 | AOK SPUR GEAR SSA | 1 Piece(s) | Quote | 10 | 14 | 30 | 15 | 33.53 | 0.13~0.36 | ||
฿ 370.93 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 16 | 32 | 15 | 36.49 | 0.13~0.36 | ||
฿ 418.61 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 16 | 34 | 15 | 39.54 | 0.14~0.37 | ||
฿ 418.61 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 16 | 35 | 15 | 41.07 | 0.14~0.37 | ||
฿ 421.64 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 16 | 36 | 15 | 42.5 | 0.14~0.38 | ||
฿ 460.88 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 16 | 38 | 15 | 45.56 | 0.14~0.38 | ||
฿ 531.79 | AOK SPUR GEAR SSA | 1 Piece(s) | 7 Day(s) | 10 | 16 | 42 | 15 | 51.77 | 0.14~0.39 | ||
฿ 555.04 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 16 | 44 | 15 | 55.02 | 0.15~0.4 | ||
฿ 561.69 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 16 | 45 | 15 | 56.64 | 0.15~0.4 | ||
฿ 605.74 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 16 | 46 | 15 | 58.27 | 0.15~0.4 | ||
฿ 612.38 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 16 | 48 | 15 | 61.32 | 0.15~0.41 | ||
฿ 622.07 | AOK SPUR GEAR SSA | 1 Piece(s) | 7 Day(s) | 10 | 16 | 50 | 15 | 64.66 | 0.15~0.41 | ||
฿ 683.63 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 16 | 52 | 15 | 67.53 | 0.15~0.41 | ||
฿ 712.01 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 16 | 54 | 15 | 70.68 | 0.15~0.42 | ||
฿ 724.40 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 16 | 55 | 15 | 72.12 | 0.15~0.42 | ||
฿ 769.03 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 16 | 56 | 15 | 73.93 | 0.16~0.42 | ||
฿ 783.26 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 16 | 58 | 15 | 77.08 | 0.16~0.43 | ||
฿ 790.84 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 16 | 60 | 15 | 80.04 | 0.16~0.43 | ||
฿ 937.13 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 16 | 62 | 15 | 83.29 | 0.16~0.44 | ||
฿ 948.33 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 16 | 64 | 15 | 86.16 | 0.16~0.44 | ||
฿ 955.56 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 16 | 65 | 15 | 87.68 | 0.16~0.44 | ||
฿ 960.12 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 16 | 66 | 15 | 89.5 | 0.16~0.44 | ||
฿ 983.71 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 16 | 68 | 15 | 92.46 | 0.16~0.45 | ||
฿ 997.01 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 16 | 70 | 15 | 95.8 | 0.17~0.45 | ||
฿ 1,234.87 ฿ 635.71 | SPUR GEAR SSA | 1 Piece(s) | Same day | 10 | 16 | 72 | 15 | 98.76 | 0.17~0.45 | ||
฿ 1,167.21 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 16 | 75 | 15 | 103.6 | 0.17~0.46 | ||
฿ 1,170.25 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 16 | 76 | 15 | 105.2 | 0.17~0.46 | ||
฿ 1,188.44 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 16 | 80 | 15 | 111.6 | 0.17~0.47 | ||
฿ 1,340.53 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 16 | 84 | 15 | 118.1 | 0.17~0.47 | ||
฿ 1,473.25 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 16 | 85 | 15 | 119.6 | 0.18~0.48 | ||
฿ 1,568.92 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 16 | 88 | 15 | 124.7 | 0.18~0.48 | ||
฿ 1,650.11 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 16 | 90 | 15 | 128.2 | 0.18~0.48 | ||
฿ 1,789.57 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 16 | 95 | 15 | 136.4 | 0.18~0.49 | ||
฿ 3,136.48 | AOK SPUR GEAR SSA | 1 Piece(s) | 3 Day(s) | 10 | 22 | 100 | 20 | 263.9 | 0.21~0.57 | ||
฿ 280.66 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 12 | 20 | 19.96 | 0.12~0.33 | ||
฿ 309.63 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 14 | 20 | 25.79 | 0.13~0.34 | ||
฿ 314.76 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 10 | 15 | 20 | 28.85 | 0.13~0.35 | ||
฿ 327.74 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 12 | 16 | 20 | 31.14 | 0.13~0.35 | ||
฿ 100.00 | AOK SPUR GEAR SSA | 1 Piece(s) | Quote | 10 | 12 | 17 | 20 | 35.25 | 0.13~0.36 | ||
฿ 345.58 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 12 | 19 | 20 | 41.84 | 0.13~0.37 | ||
฿ 318.25 | AOK SPUR GEAR SSA | 1 Piece(s) | 6 Day(s) | 10 | 12 | 20 | 20 | 45.08 | 0.14~0.37 |
Loading...
Gear Shape | Shape A | Material | Steel | Surface Treatment | Black oxide finish |
---|---|---|---|---|---|
Ground Tooth | Presence | Bearing | No | Backlash | Presence |
Hole Dia. Tolerance | JIS, Class H7 | Metal Bushing | No | Accuracy(Old JIS) | 8 |
Shaft Bore Config. | Round hole | Tooth Profile | Standard Gear | the Tooth Surface Finished | Milled |
Hole processing | Pilot Holes | Material (Details) | S45C |
How can we improve?
How can we improve?