1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressed Caster (Free Wheels with Stopper) SB Type (Part Number)

KAT CASTER

Pressed Caster (Free Wheels with Stopper) SB Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,566.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Double ball structure turning part fixed by 3 shafts, making it sturdy. Rustproof chromate plating finish. Used for all drive orientation platform truck. With pedal type break.

 
Part Number
MPSB150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,566.59

KAT CASTER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Mounting Height H(mm) 200 Load Range(daN) 220.01~320.00
Stopper (Detail) With Rotation Stopper Allowable Load(daN) 245.3 Wheel Material Urethane
Wheel Characteristics Oil Resistance Fitting Material Others Mounting Hole Type Slotted Holes
Mounting Hole Pitch Longitudinal direction(mm) 90(100) Mounting Hole Pitch Transverse Direction(mm) 90(100) Mounting Seat AXB or T1XT2(mm) 126X126
Wheel Dia. D(Ø) 150 Wheel Width(mm) 41 Swivel Radius(mm) 45
Load Category Light/Medium Load Weight(kg) 4.2 Installation Hole Dia.(mm) 11

Please check the type/dimensions/specifications of the part MPSB150 in the Pressed Caster (Free Wheels with Stopper) SB Type series.