1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ductile Caster (for Heavy Loads) (Non-Fixed-Path Car, Urethane Wheel) LR Type

KAT CASTER

Ductile Caster (for Heavy Loads) (Non-Fixed-Path Car, Urethane Wheel) LR Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,717.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Caster
[Type] Plate type: Swivel, mounting height H (mm): 220, load range (daN): 485.01 to 750.00, stopper: None, allowable load (daN): 637, wheel
[Material] Urethane, wheel characteristics: Oil resistance, wheel diameter D: (ø) 150, wheel width B (mm): 65, swiveling radius (mm) 55, weight (kg): 7.9, mounting part T1XT2 (mm) 153X153 Mounting pitch: P1XP2 (mm) 110X110

 
Part Number
HPLR150X65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,717.00

KAT CASTER 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Mounting Height H(mm) 220 Load Range(daN) 485.01~750.00
Stopper (Detail) No Allowable Load(daN) 637.7 Wheel Material Urethane
Wheel Characteristics Oil Resistance Fitting Material Ductile cast iron Mounting Hole Type Slotted Holes
Mounting Hole Pitch Longitudinal direction(mm) 110(125) Mounting Hole Pitch Transverse Direction(mm) 110(125) Mounting Seat AXB or T1XT2(mm) 153X153
Wheel Dia. D(Ø) 150 Wheel Width(mm) 65 Load Category Heavy Load
Weight(kg) 7.9 Installation Hole Dia.(mm) 13

Please check the type/dimensions/specifications of the part HPLR150X65 in the Ductile Caster (for Heavy Loads) (Non-Fixed-Path Car, Urethane Wheel) LR Type series.