1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ductile Caster (for Medium Loads) (Swivel Wheel) R Type

Ductile Caster (for Medium Loads) (Swivel Wheel) R Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,319.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Smooth traveling with excellent durability for medium loads.
[Features]
· Uses ductile cast iron (FCD450) for material.
· A ball bearing is used for the base center axle part.
· The rotating part experiences virtually no rattling or looseness, and the rotation travels smoothly and quietly.
· The rotating part has a structure that does not allow water or foreign material to enter easily.
· Features excellent durability, and the running cost is cheap because there is no need to worry about it breaking or failing.

 
Part Number
MPR100
MPR150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat AXB or T1XT2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Weight
(kg)
Installation Hole Dia.
(mm)

฿ 5,319.80

KAT CASTER 1 Piece(s) 5 Day(s) 140140.01~220.0020671(90)71(90)112X11210032352.79

฿ 7,841.01

KAT CASTER 1 Piece(s) 5 Day(s) 195320.01~485.00362.990(105)90(105)129X12915041455.411

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Urethane
Wheel Characteristics Oil Resistance Fitting Material Ductile cast iron Mounting Hole Type Slotted Holes
Load Category Medium Load