Butterfly Valve 602A-G (Gear Type), Rubber Seated

Brand :
OKM

Caution

    Product Description

    The Maicho 602 is an integrated mold employed for "casting contraction, " wherein a stainless steel neck element is cast into an aluminum main body.

    [Features]
    ▪ The seat is easy to come in contact, the seat ring is inexpensive and has a long service life.
    ▪ A further reduction in the torque, the drive unit becomes compact and light.
    ▪ Integrated aluminum body and stainless steel neck prevents condensation. The aluminum die casting complies with JIS standards.
    ▪ The liquid unit in the valve that comes in contact has excellent corrosion resistance affording a long service life.
    ▪ The disk is made of stainless steel and the seat ring is made of rubber that can withstand high temperature.
    ▪ Due to the easy and reliable positioning of the piping, there will not be any misalignment.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Butterfly Valve 602A-G (Gear Type), Rubber Seated | OKM | MISUMI Thailand