1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Smart Contact Sensor (Distinction Type) [E9NC-T] (E9NC-TH12L 2M)

Photoelectric Sensor

Smart Contact Sensor (Distinction Type) [E9NC-T] (E9NC-TH12L 2M)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Durable contact sensor.Durable contact sensor.
[Features]
· Long lifespan exceeding sliding more than 60 million times.
· A robot cord that is durable for bending is used.
· A flange type sensor where the mounting bracket is not required and hence replacement is easy.
· A space-saving with slim head and ultra-small and lightweight pre-amplifier.
· Simple and quick operation, due to B-Smart shared operations button.

 
Part Number
E9NC-TH12L 2M SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Main Body Shape Probe shape Body Material Contact Material Contact Stroke S
(mm)
Contact Point Type Cylinder Outer Dia. D
(mm)
Operating Temperature Range
(°C)
Contact Force, Side Direction
(N)
Mechanical Life
(x 10K times)
Contact Section O.D. Protection Structure Maximum number of connected units
(Units)
Connection Method Details Type Applicable sensor head Code Length
(m)

฿ 44,800.00

฿ 31,624.32

Photoelectric Sensor 1 Piece(s) 45 Day(s) Pin Stroke TypeCylindrical Shape[Spherical] ø3 Probe[Plastic] ABS ResinCarbide12-8-10~550.5±0.36000φ3IP67-Connector Relay TypeRight angle air type--

Loading...

  1. 1

Basic Information

Environment Standard

Please check the type/dimensions/specifications of the part E9NC-TH12L 2M in the Smart Contact Sensor (Distinction Type) [E9NC-T] series.

Products with similar specification

Part Number
E9NC-TA21 2M
E9NC-TA51 2M
E9NC-TB3
E9NC-TH12LF 2M
E9NC-TH12S 2M
E9NC-TH12SF 2M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Main Body Shape Probe shape Body Material Contact Material Contact Stroke S
(mm)
Contact Point Type Cylinder Outer Dia. D
(mm)
Operating Temperature Range
(°C)
Contact Force, Side Direction
(N)
Mechanical Life
(x 10K times)
Contact Section O.D. Protection Structure Maximum number of connected units
(Units)
Connection Method Details Type Applicable sensor head Code Length
(m)

฿ 6,185.00

1 Piece(s) 45 Day(s) ---[Plastic] Polycarbonate--NPN Output--25~55----30Cord drawerON / OFF output typeE9NC-TH5□/E9NC-TH12□2

฿ 7,659.00

1 Piece(s) 50 Day(s) ---[Plastic] Polycarbonate--PNP Output--25~55----30Cord drawerON / OFF output typeE9NC-TH5□/E9NC-TH12□2

฿ 10,892.00

1 Piece(s) 45 Day(s) --Probe for measuring flatness-Carbide--6.5--------E9NC-TH5□/E9NC-TH12□-

฿ 42,803.00

1 Piece(s) 45 Day(s) Pin Stroke TypeScrew Shape[Spherical] ø3 Probe[Plastic] ABS ResinCarbide12-14-10~550.5±0.36000φ3IP67-Connector Relay TypeFlange type / right angle air type--

฿ 43,750.00

1 Piece(s) 50 Day(s) Pin Stroke TypeCylindrical Shape[Spherical] ø3 Probe[Plastic] ABS ResinCarbide12-8-10~550.5±0.36000φ3IP67-Connector Relay TypeStraight Type--

฿ 29,140.00

1 Piece(s) Same day Pin Stroke TypeScrew Shape[Spherical] ø3 Probe[Plastic] ABS ResinCarbide12-14-10~550.5±0.36000φ3IP67-Connector Relay TypeFlange type / straight type--