1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Communication Unit for Digital Type Sensor (DeviceNet) [E3X-DRT21-S VER. 3]

Photoelectric Sensor

Communication Unit for Digital Type Sensor (DeviceNet) [E3X-DRT21-S VER. 3]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 19,285.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Easy sensor setups DeviceNet sensor communication unit.

[Features]
ON/OFF superior signal speed and detected amount PLC send without programming (DeviceNet communication slave function).
· Reads threshold values and setting contents of each function, and also can perform operations such as writing and teaching (message communication function).
· For wire saving, connect the communication cable and slide the amplifier from the side.
· Up to 16 sensor amplifiers can be connected.

 
Part Number
E3X-DRT21-S VER.3 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,285.00

฿ 13,613.28

Photoelectric Sensor 1 Piece(s) 30 Day(s)

Loading...

  1. 1

Basic Information

Types Sensor communication unit Communication Method Device Net Connectible sensor (amplifier unit) E3X-DA-S Series, E3X-MDA series, E3C-LDA Series, E2C-EDA Series
Transmission Speed - Maximum number of sensor connection number(Units) 16 Maximum number of dispersion units connected(Units) -
Function Remote I/O communication function/message communication function/configurator /mobile console connection function (connection of E3X-MC11-SV2 supported) Code Length(mm) - Maximum size width (W)(mm) 30
Maximum size height (H)(mm) 34.6

Please check the type/dimensions/specifications of the part E3X-DRT21-S VER.3 in the Communication Unit for Digital Type Sensor (DeviceNet) [E3X-DRT21-S VER. 3] series.