1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CompoNet Compatible Sensor Communication Unit E3X-CRT

OMR PHOTOELECTRIC SENSOR

CompoNet Compatible Sensor Communication Unit E3X-CRT
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 13,458.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easy sensor setups CompoNet.

[Features]
· ON/OFF communication PLC send without programming to (CompoNet communication slave function).
· Reads detected amount, threshold value, setting contents of each function, and operation such as writing and teaching can be performed. (message communication function).
· For wire saving, connect the communication cable and slide the amplifier from the side.
· Up to 16 sensor amplifiers can be connected· * specific to mode of operation.

 
Part Number
E3X-CRT SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,458.00

฿ 10,766.40

OMR PHOTOELECTRIC SENSOR 1 Piece(s) 30 Day(s)

Loading...

  1. 1

Basic Information

Types Sensor communication unit Communication Method CompoNet Connectible sensor (amplifier unit) E3X-HD0/E3X-MDA0/E3X-DA0-S/E3C-LDA0/E2C-EDA0
Transmission Speed - Maximum number of sensor connection number(Units) 16 Maximum number of dispersion units connected(Units) -
Function I/O communication function/message communication function/sensor alarm output function Code Length(mm) - Maximum size width (W)(mm) 41
Maximum size height (H)(mm) 105.1

Please check the type/dimensions/specifications of the part E3X-CRT in the CompoNet Compatible Sensor Communication Unit E3X-CRT series.