1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Distribution Unit E3NW-DS (E3NW-DS)

Photoelectric Sensor

Distribution Unit E3NW-DS (E3NW-DS)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Distribution unit can connect to all the sensor communication units.

 
Part Number
E3NW-DS SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTypes Connectible sensor (amplifier unit) Communication Method Communication protocol Transmission Speed Maximum number of sensor connection number
(Units)
Maximum number of dispersion units connected
(Units)
Function Code Length
(mm)
Maximum size width (W)
(mm)
Maximum size height (H)
(mm)

฿ 2,101.00

฿ 1,800.35

Photoelectric Sensor 1 Piece(s) 5 Day(s) Distributed sensor unitE3NX-FA0 / E3NC-LA0 / E3NC-SA0---------

Loading...

  1. 1

Please check the type/dimensions/specifications of the part E3NW-DS in the Distribution Unit E3NW-DS series.

Products with similar specification

Part Number
E3NW-CCL
E3NW-ECT
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTypes Connectible sensor (amplifier unit) Communication Method Communication protocol Transmission Speed Maximum number of sensor connection number
(Units)
Maximum number of dispersion units connected
(Units)
Function Code Length
(mm)
Maximum size width (W)
(mm)
Maximum size height (H)
(mm)

฿ 14,848.00

1 Piece(s) 30 Day(s) Sensor communication unitE3NX-FA0 / Model E3NC-LA0 / E3NC-SA0 / E9NC-TA0CC-Link--------

฿ 13,930.00

1 Piece(s) 30 Day(s) Sensor communication unitE3NX-FA0/E3NC-LA0/E3NC-SA0EtherCATEther CAT dedicated protocol100Mbps308--41105.1