1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Yodo-Fluoron (Fluoropolymer) FEP Tube

TUBES

Yodo-Fluoron (Fluoropolymer) FEP Tube
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,198.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A fluororesin polymer (FEP) tube. Excels in permeation resistance.

 
Part Number
6000-8.0X7.0-10M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,198.34

TUBES 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage No O.D.(Ø) 8
O.D. [Distinction] ~8 I.D.(Ø) 7 Material Fluororesin
I.D. [Distinction] ~7 Applicable Fluid Water / Air / Chemical Solution Operating Environment Standard / Heat resistant / Weather Resistance / Chemical Resistance
Color Milky White Material (Fluorinated Resin) FEP Max. Operating Temperature(°C) ::200
Length(m) 10