1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Yodofron PFA Tube (for Semiconductor)

TUBES

Yodofron PFA Tube (for Semiconductor)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,784.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A fluororesin (PFA) tube. The smoothness and permeation resistance of the inner surface of the tube is improved, conforming to the current trend of using high purity materials around semiconductors.

[Features]
· The spherical crystal size on the inner surface of the tube is extremely small, so scattering effects are minimized, and images can be clearly observed.
· The roughness of the inner surface, which is the liquid contacting surface, has been improved significantly compared to conventional PFA tubing.

Part Number
7200-6.0X4.0-10M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,784.95

TUBES 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage No O.D.(Ø) 6
O.D. [Distinction] ~6 I.D.(Ø) 4 Material Fluororesin
I.D. [Distinction] ~4 Applicable Fluid Water / Air / Chemical Solution Operating Environment Standard / Heat resistant / Weather Resistance / Chemical Resistance
Color Milky White Material (Fluorinated Resin) PFA Max. Operating Temperature(°C) ::260
Length(m) 10