1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PTFE Sheet

MATERIAL PLATES

PTFE Sheet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,102.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Fluororesin (PTFE) has excellent impact resistance compared to other materials. This material has excellent chemical stability and electrical characteristics.
Therefore, it is usable as a sheet sealing and an electrical insulating material.

[Features]
· PTFE plate produced by compression molding of PTFE.
· Available in a variety of different sheet thicknesses from 1–55 mm.

 
Part Number
MTF-100-1.0-300-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,102.71

MATERIAL PLATES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Material Fluorine Resin (fluoropolymer/PTFE) Grade Standard Color White
Hole Machining No Hole Machining Plate Thickness(mm) 1 Width(mm) 300
Length(mm) 300 T Dimension Tolerance 1 Resizing 1
Material Name PTFE

Please check the type/dimensions/specifications of the part MTF-100-1.0-300-300 in the PTFE Sheet series.