(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A fluororesin tube with excellent heat/chemical resistance, anti-adhesive, and electrical insulation properties.
[Features]
· A thin-wall tubular product made of various fluororesins.
· The tube has superior heat resistance, anti-adhesive, chemical resistance, and electrically insulation properties and is used in various industries.
· A fluororesin PTFE extrusion molded tube.
· We also produce colored tubes according to your request.
· MAX operating temperature: 260°C
Type | Straight | Cutting Service Usage | No | Material | Fluororesin |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Chemical / General Hydraulic Oil / Heat-transfer Oil | Operating Environment | Heat resistant / Chemical Resistance | Color | White |
Material, Fluororesin | PTFE | Length(m) | 10 | Max. Operating Temperature(℃) | 260 |
Please check the type/dimensions/specifications of the part TUF-100-AWG-5-10M in the CHUKOH FLO Spaghetti Tube PTFE Tubes AWG Sizes series.
Part Number |
---|
TUF-100-AWG-13-10M |
TUF-100-AWG-17-10M |
TUF-100-AWG-20-10M |
TUF-100-AWG-26-10M |
TUF-100-AWG-4-10M |
TUF-100-AWG-9-10M |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | O.D. mm (Ø) | O.D. [Distinction] | I.D. mm (Ø) | I.D. [Distinction] |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,138.52 | 1 Piece(s) | 32 Day(s) | 10 | 2.53 | ~3 | 1.93 | ~2 | |||
฿ 716.82 | 1 Piece(s) | 31 Day(s) | - | 1.79 | ~2 | 1.19 | ~2 | |||
฿ 9,405.00 | 1 Pack(s) | 10 Pieces Per Package | 47 Day(s) | 10 | 1.46 | ~2 | 0.86 | 1 or Less | ||
฿ 8,572.00 | 1 Pack(s) | 10 Pieces Per Package | 23 Day(s) | - | 0.92 | 1 or Less | 0.46 | 1 or Less | ||
฿ 2,615.59 | 1 Piece(s) | 31 Day(s) | - | 6 | ~6 | 5.28 | ~6 | |||
฿ 1,684.34 | 1 Piece(s) | 31 Day(s) | - | 3.72 | ~4 | 3 | ~3 |
How can we improve?
How can we improve?