(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A fluoropolymer tube with excellent heat resistance, chemical resistance, non-adhesiveness and electrical insulation.
[Features]
· A product made by molding various types of fluoropolymers into a thin-walled tube.
· Excellent heat resistance, non-adhesiveness, chemical resistance and electrical insulation and the like, with the use in a wide range of industrial fields.
· Transparent tube made by melt-extrusion of fluoropolymer PFA.
· Especially used for semiconductor manufacturing and installation, and also used in manufacturing high-purity PFA tubes that suppress elution ions with excellent smoothness on the inner surface of the tubes.
[Applications]
· Chemical plant / semiconductor manufacturing and installation / food manufacturing and installation / scientific equipment / automotive parts / transmission pipes for chemicals, fuels, oils and steam / electrical insulation coating.
Type | Straight | Cutting Service Usage | No | Material | Fluororesin |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Chemical / General Hydraulic Oil / Heat-transfer Oil | Operating Environment | Heat resistant / Chemical Resistance | Color | Translucent |
Material, Fluororesin | PFA | Max. Operating Temperature(℃) | 260 |
Please check the type/dimensions/specifications of the part TUF-200-6X8-10M in the CHUKOH FLO Spaghetti Tube, PFA Tube (Metric Size Type) series.
Part Number |
---|
TUF-200-4X6-20M |
TUF-200-4X6-30M |
TUF-200-4X6-50M |
TUF-200-6X8-100M |
TUF-200-6X8-20M |
TUF-200-6X8-50M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | O.D. mm (Ø) | O.D. [Distinction] | I.D. mm (Ø) | I.D. [Distinction] | Length (m) |
---|---|---|---|---|---|---|---|---|---|
฿ 7,010.00 | 1 Piece(s) | 15 Day(s) | 6 | ~6 | 4 | ~4 | 20 | ||
฿ 8,738.36 | 1 Piece(s) | 15 Day(s) | 6 | ~6 | 4 | ~4 | 30 | ||
฿ 14,527.63 | 1 Piece(s) | 15 Day(s) | 6 | ~6 | 4 | ~4 | 50 | ||
฿ 73,463.00 | 1 Piece(s) | 20 Day(s) | 8 | ~8 | 6 | ~6 | 100 | ||
฿ 8,255.92 | 1 Piece(s) | 15 Day(s) | 8 | ~8 | 6 | ~6 | 20 | ||
฿ 20,558.11 | 1 Piece(s) | 15 Day(s) | 8 | ~8 | 6 | ~6 | 50 |
How can we improve?
How can we improve?