1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

O-Ring Set OR8010 Portable Set

PIPING PARTS O RING

O-Ring Set OR8010 Portable Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,630.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A portable O-ring set suitable for on site maintenance.
[Features]
· Useful for on site repairs. Various sets are available.
· Can be used instantly for emergency repairs. Demonstrates stable sealing performance, even under high pressures.
· Requires little space for mounting, making installation easy.
· The seal is non direction-specific, allowing sealing using either side.
[Applications]
· As the set is portable, it is ideal for sites requiring immediate use.
· As machine downtime can be reduced. the set is ideal for emergency repairs.
· The materials can be selected for use with different operating conditions, giving the set great versatility for use in wide range of applications.

 
Part Number
OR8010-1A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,630.32

PIPING PARTS O RING 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Type P (For Motion / Fixing) Material Code JIS A Type A Application Set for Carrying
Content P-3~P-40 Rubber Material NBR70°