AS568 (ARP568) O-Ring (Packing and Gasket)

Brand :
MUSASHI_OILSEAL

Caution

    Product Description

    [Features]
    ·It has good sealing performance with self-sealing action despite its simple structure
    ·Stable sealing performance even under high pressure
    ·Compact installation space and easy installation
    ·Sealing is not directional and is possible from both sides
    [Applications]
    ·Can be used for various machines
    ·The material can be selected depending on the usage conditions, so it can be used in a wide range of applications, both for movement and for stationary use

    Drawing

    Product Specification

    This synthetic rubber ring was made for the purpose of sealing liquid and gases in reciprocating motion or fixed areas

    This synthetic rubber ring was made for the purpose of sealing liquid and gases in reciprocating motion or fixed areas

    Specifications Table

    MaterialJIS StandardOld JIS standardColorHardness
    Type A durometer
    Operating temperature range
    Nitrile RubberNBR-70-1Class 1 ABlackA70 +/- 5-30℃ to +100℃
    NBR-90Class 1 BA90 +/- 5-25℃ to +100℃
    NBR-70-2Class 2A70 +/- 5-25°C to +80°C
    Silicone rubberVMQ-70Class 4CVermilionA70 +/- 5-50°C to +200°C
    FluoroelastomerFKM-70Class 4DBlackA70 +/- 5-15°C to +200°C
    AS568
    Nominal number
    O-ring nominal size (in)O-ring actual size (mm)AN 6227
    1516
    WdDd2d1
    0011/321/323/321.02+/- 0.070.74+/- 0.10-
    0023/643/649/641.271.07-
    0031/161/163/161.521.42-
    0041/165/6413/641.781.78+/- 0.12-
    0051/163/327/322.57-
    0061/161/81/42.901
    0071/165/329/323.682
    0081/163/165/164.473
    0091/167/3211/325.284
    0101/161/43/86.075
    0111/165/167/167.656
    0121/163/81/29.257
    0131/167/169/1610.82-
    0141/161/25/812.42-
    0151/169/1611/1614.00-
    0161/165/83/415.60-
    0171/1611/1613/1617.17-
    0181/163/47/818.77-
    0191/1613/1615/1620.35+/- 0.15-
    0201/167/8121.95-
    0211/1615/161 1/1623.52-
    0221/1611 1/825.12-
    0231/161 1/161 3/1626.70-
    0241/161 1/81 1/428.30-
    0251/161 3/161 5/1629.87-
    0261/161 1/41 3/831.47-
    0271/161 5/161 7/1633.05-
    0281/161 3/81 1/234.65-
    0291/161 1/21 5/837.82+/- 0.25-
    0301/161 5/81 3/441.00-
    0311/161 3/41 7/844.17-
    0321/161 7/8247.35-
    0331/1622 1/850.52-
    0341/162 1/82 1/453.70-
    0351/162 1/42 3/856.87-
    0361/162 3/82 1/260.05-
    0371/162 1/22 5/863.22-
    0381/162 5/82 3/466.40-
    0391/162 3/42 7/869.57+/- 0.38-
    0401/162 7/8372.75-
    0411/1633 1/875.92-
    0421/163 1/43 3/882.27-
    0431/163 1/23 5/888.62-

    Product Feature Details

    • Generally installed in a groove, it exerts its sealing function through the stress generated by moderate compression.
    • This product is easier to install than any other packing, takes up less space, and can be done the same way by anyone, and its self-sealing action provides stable sealing performance even under high pressure using only an O-ring.
    • It can be installed with a small amount of compression (squeeze) and has relatively low kinetic frictional resistance for higher efficiency.
    • It does not cause overtightening of nuts when used for fixing.
    O-ring (Packing and Gasket) AS568 (ARP568) Features

    Principle of action
    Fig. 1: When an O-ring seals a fluid with no or low pressure, the seal is maintained by a squeeze equivalent to a percentage of the cross-sectional diameter of the O-ring.
    Fig. 2: As the fluid pressure increases, as shown in the figure, the crushed O-ring in the groove is pushed from the pressure side, shifting to one side and sealing with a self-sealing effect.
    Fig. 3: If the pressure increases further and exceeds 10 MPa, the softness of the rubber will cause the O-ring to be damaged by protruding into the clearance.
    Fig. 4: To prevent this, if there is pressure on the opposite side of the pressure direction or on both sides, attach backup rings made of leather or fluoropolymer to both sides of the O-ring.

    Cautions and Prohibitions

    Cautions

    • The dynamic O-ring smooths the sliding metal surface finish. (It should be about 1.5S.) The inside of the groove should be about 3S.
    • If the reciprocating sliding surface has holes, etc., take care to protect them.
    • Do not use more than 2 O-rings in the same location.
    • Pay attention to the groove design.
    • If the O-ring breaks down, it will suddenly leak and cause an accident, so be sure to replace it at the end of its useful life for dynamic applications.
    • Due to its rubbery nature, it will age in the air, so care must be taken when storing it.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    AS568 (ARP568) O-Ring (Packing and Gasket) | MUSASHI_OILSEAL | MISUMI Thailand