1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Roller Bearing Retaining Washer and Clasp, AL Clasp Series (Part Number)

Roller Bearing Retaining Washer and Clasp, AL Clasp Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 548.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Washer for shafts that are used for the rotating elements of machines to prevent loosening.

 
Part Number
AL44
AL52
AL60
AL64
AL68
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTab width (S1) Tooth Width(t1) I.D. (S) Outer Diameter (L3)

฿ 548.52

YKK WASHER AL 1 Piece(s) 6 Day(s) 10942030.5

฿ 632.13

YKK WASHER AL 1 Piece(s) 6 Day(s) 101242438.5

฿ 922.45

YKK WASHER AL 1 Piece(s) 6 Day(s) 101242438..5

฿ 922.45

YKK WASHER AL 1 Piece(s) 6 Day(s) 101252441

฿ 1,174.06

YKK WASHER AL 1 Piece(s) 6 Day(s) 101452848

Loading...

  1. 1

Basic Information

Type Shake Proof Washer Shape Round shape Material Stainless Steel
Surface Treatment No