1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Adapter for Bearings, H30 Series

YKK ADAPTER H30

Adapter for Bearings, H30 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23,494.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· This bearing adapter combines a sleeve, nut, washer, and stopper.
[Applications]
· Used to fix the bearing with a tapered hole to any position on a corresponding shaft.

 
Part Number
H3048
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 23,494.42

YKK ADAPTER H30 1 Piece(s) 6 Day(s) 10

Loading...

  1. 1

Basic Information

I.D. (d1)(mm(inch)) 220 Length (L)(mm) 133 Outer Diameter (D3)(mm) 290
Flange Thickness(C)(mm) 34

Please check the type/dimensions/specifications of the part H3048 in the Adapter for Bearings, H30 Series series.