1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure Refraction Fitting Pearl Swivel Joint SSH Series (Made of SUS) (SSH-2-20A)

SYG COUPLING FOR CU/STL PIPE

Pressure Refraction Fitting Pearl Swivel Joint SSH Series (Made of SUS) (SSH-2-20A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

SSH series (SUS) is a swivel joint for which the main unit can be used with a 360 degree rotation that can be used as a movable pipe line.

 
Part Number
SSH-2-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDesignation Nominal Connection Thread Exhaust Side (Single unit, swivel) Style NO

฿ 57,108.33

SYG COUPLING FOR CU/STL PIPE 1 Piece(s) Quote [3/4B] 20A20A2

Loading...

  1. 1

Basic Information

Type Swivel Joints Applicable Fluid Water / Air / Gas / Oil Maximum Operating Temperature(℃) 100
Maximum Operating Pressure(MPa) 34.3 Connection Type Screw Mounting Type Connection Thread Type (Simplex, Swivel) Rc
Type of Connection Thread Exhaust Side (Single unit, swivel) Rc Material of Gasket NBR Body Material Steel (Steel welding)

Please check the type/dimensions/specifications of the part SSH-2-20A in the Pressure Refraction Fitting Pearl Swivel Joint SSH Series (Made of SUS) series.

Products with similar specification

Part Number
SSH-2-10A
SSH-2-15A
SSH-2-25A
SSH-2-32A
SSH-2-40A
SSH-3-10A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDesignation Nominal Connection Thread Exhaust Side (Single unit, swivel) Style NO

฿ 39,783.33

1 Piece(s) Quote [3/8B] 10A10A2

฿ 39,783.33

1 Piece(s) Quote [1/2B] 15A15A2

฿ 57,108.33

1 Piece(s) Quote [1B] 25A25A2

฿ 76,066.66

1 Piece(s) Quote [1 1/4B] 32A32A2

฿ 76,066.66

1 Piece(s) Quote [1 1/2B] 40A40A2

฿ 47,816.66

1 Piece(s) Quote [3/8B] 10A10A3