(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The C series includes swivel joints capable of 360 degree rotation that can be used with the steel body (welded) flange type movable piping line-up.
Part Number |
---|
CV-5-65AX10K |
CV-5-80AX10K |
CV-6-40AX10K |
CV-6-50AX10K |
CV-6-65AX10K |
CV-6-80AX10K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Operating Temperature (℃) | Nominal of Flange Connection | Style NO | Material of Gasket |
---|---|---|---|---|---|---|---|---|---|
฿ 57,183.33 | SYG COUPLING FOR CU/STL PIPE | 1 Piece(s) | Quote | 160 | [2 1/2B] 65A | 5 | Fluorine Rubber | ||
฿ 68,400.00 | SYG COUPLING FOR CU/STL PIPE | 1 Piece(s) | Quote | 160 | [3B] 80A | 5 | Fluorine Rubber | ||
฿ 40,525.00 | SYG COUPLING FOR CU/STL PIPE | 1 Piece(s) | Quote | 160 | [1 1/2B] 40A | 6 | Fluorine Rubber | ||
฿ 45,583.33 | SYG COUPLING FOR CU/STL PIPE | 1 Piece(s) | Quote | 160 | [2B] 50A | 6 | Fluorine Rubber | ||
฿ 58,525.00 | SYG COUPLING FOR CU/STL PIPE | 1 Piece(s) | Quote | 160 | [2 1/2B] 65A | 6 | Fluorine Rubber | ||
฿ 69,775.00 | SYG COUPLING FOR CU/STL PIPE | 1 Piece(s) | Quote | 160 | [3B] 80A | 6 | Fluorine Rubber |
Loading...
Type | Swivel Joints | Applicable Fluid | Water / Air / Gas / Oil | Maximum Operating Pressure(MPa) | 2.1 |
---|---|---|---|---|---|
Connection Type | Flange Mounting | Body Material | Steel Welding |
How can we improve?
How can we improve?