1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DB Ball Caster, Bolt Type

DB Ball Caster, Bolt Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 426.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A smart design caster that features outstanding swivel performance, quietness, and a lock mechanism. Ideal for products that require small turning.

[Features]
· A pole caster with excellent traveling performance and swivel performance, now available with a stopper.
· Since there is a window for stopper display, the product can be reliably used with confidence.

 
Part Number
DB63-BM8XP1.25-CHR
DB63-BU3-8X16ヤマ-CHR
DB63-BU5-16X18ヤマ-CHR
DBS63-BM8XP1.25-CHR
DBS63-BU3-8X16ヤマ-CHR
DBS63-BU5-16X18ヤマ-CHR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStopper (Detail) Thread Dia.

฿ 426.32

T0S CASTER 1 Piece(s) 10 Day(s) 10NoM8XP1.25

฿ 426.63

T0S CASTER 1 Piece(s) 10 Day(s) 10No[UNF3/8] U3/8X16 Screw Thread

฿ 426.32

T0S CASTER 1 Piece(s) 10 Day(s) 10No[UNF5/16] U5/16X18 Screw Thread

฿ 509.04

T0S CASTER 1 Piece(s) 10 Day(s) 10With Rotation StopperM8XP1.25

฿ 509.35

T0S CASTER 1 Piece(s) 10 Day(s) 10With Rotation Stopper[UNF3/8] U3/8X16 Screw Thread

฿ 509.04

T0S CASTER 1 Piece(s) 10 Day(s) 10With Rotation Stopper[UNF5/16] U5/16X18 Screw Thread

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Mounting Height H(mm) 70 Load Range(daN) 35.01~80.00
Allowable Load(daN) 40 Wheel Material Urethane Wheel Characteristics No
Fitting Material SWCH Wheel Dia. D(Ø) 63 Wheel Width W(mm) 11
Swivel Radius(mm) 49 Allowable Load Light Load