(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A urethane wheel that is quiet and gentle on floors and which features a luxurious feel and good design. Ideal for indoor furniture and wagons.
[Features]
· Ball design caster
· Turns easily and features excellent swivel performance.
· Gentle on floors and turns quietly.
Part Number |
---|
P200-BM8XP1.25-CHR |
P200-BU3-8X16ヤマ-CHR |
P200-BU5-16X18ヤマ-CHR |
RU55-BM8XP1.25-CHR |
RU55-BU3-8X16ヤマ-CHR |
RU55-BU5-16X18ヤマ-CHR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Thread Dia. | Wheel Dia. D (Ø) | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 418.28 | T0S CASTER | 1 Piece(s) | 3 Day(s) | 10 | 66 | ~35.00 | 30 | M8XP1.25 | 61 | 44.5 | ||
฿ 413.71 | T0S CASTER | 1 Piece(s) | 10 Day(s) | 10 | 66 | ~35.00 | 30 | [UNF3/8] U3/8X16 Screw Thread | 61 | 44.5 | ||
฿ 413.40 | T0S CASTER | 1 Piece(s) | 23 Day(s) | 10 | 66 | ~35.00 | 30 | [UNF5/16] U5/16X18 Screw Thread | 61 | 44.5 | ||
฿ 385.43 | T0S CASTER | 1 Piece(s) | 3 Day(s) | 10 | 61 | 35.01~80.00 | 40 | M8XP1.25 | 54 | 41 | ||
฿ 380.86 | T0S CASTER | 1 Piece(s) | 10 Day(s) | 10 | 61 | 35.01~80.00 | 40 | [UNF3/8] U3/8X16 Screw Thread | 54 | 41 | ||
฿ 380.55 | T0S CASTER | 1 Piece(s) | 10 Day(s) | 10 | 61 | 35.01~80.00 | 40 | [UNF5/16] U5/16X18 Screw Thread | 54 | 41 |
Loading...
Caster Type | Screw-In Type | Properties | Quiet | Stopper (Detail) | No |
---|---|---|---|---|---|
Wheel Material | Urethane | Wheel Characteristics | No | Fitting Material | SWCH |
Wheel Width W(mm) | 11 | Allowable Load | Light Load | Color | Chrome Plating |
Color Cap | Chrome Plating | Body Material | Diecast |
How can we improve?
How can we improve?