1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ball Caster (Die Cast) Bolt Type

Ball Caster (Die Cast) Bolt Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 367.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A ball caster with outstanding swivel performance that has both a luxurious feel and good design. Ideal for indoor furniture and wagons.

 
Part Number
M50-BM8XP1.25-CHR
M50-BU3-8X16ヤマ-CHR
M50-BU5-16X18ヤマ-CHR
M60-BU3-8X16ヤマ-CHR
M60-BU5-16X18ヤマ-CHR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Allowable Load
(daN)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Swivel Radius
(mm)

฿ 367.17

T0S CASTER 1 Piece(s) 10 Day(s) 106140M8XP1.25511041

฿ 367.48

T0S CASTER 1 Piece(s) 10 Day(s) 106140[UNF3/8] U3/8X16 Screw Thread511041

฿ 367.17

T0S CASTER 1 Piece(s) 10 Day(s) 106140[UNF5/16] U5/16X18 Screw Thread511041

฿ 465.64

T0S CASTER 1 Piece(s) 10 Day(s) 107250[UNF3/8] U3/8X16 Screw Thread61.51347.5

฿ 465.33

T0S CASTER 1 Piece(s) 10 Day(s) 107250[UNF5/16] U5/16X18 Screw Thread61.51347.5

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Load Range(daN) 35.01~80.00 Stopper (Detail) No
Wheel Material Diecast Fitting Material SWCH Allowable Load Light Load
Color Chrome Plating Color Cap Chrome Plating Body Material Diecast