1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wooden Dual Wheel type Bolt Type

Wooden Dual Wheel type Bolt Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 565.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A wooden caster that makes use of the warmth of wood.
· Can be used for indoor furniture, etc.

Part Number
モクセイ50N-BM1XP1.5-ライトブラウン
モクセイ50N-BM8XP1.25-ダークブラウン
モクセイ50N-BM8XP1.25-ナチュラルブラウン
モクセイ50N-BM8XP1.25-ライトブラウン
モクセイ50N-BM10XP1.5-ダークブラウン
モクセイ50N-BM10XP1.5-ナチュラルブラウン
モクセイ50N-BM12XP1.25-ダークブラウン
モクセイ50N-BM12XP1.25-ナチュラルブラウン
モクセイ50N-BM12XP1.25-ライトブラウン
モクセイ50N-BM12XP1.75-ダークブラウン
モクセイ50N-BM12XP1.75-ナチュラルブラウン
モクセイ50N-BM12XP1.75-ライトブラウン
モクセイ50N-BU1-2X2ヤマ-ライトブラウン
モクセイ50N-BU1-2X20ヤマ-ダークブラウン
モクセイ50N-BU1-2X20ヤマ-ナチュラルブラウン
モクセイ50N-BU3-8X16ヤマ-ダークブラウン
モクセイ50N-BU3-8X16ヤマ-ナチュラルブラウン
モクセイ50N-BU3-8X16ヤマ-ライトブラウン
モクセイ50N-BU5-16X18ヤマ-ダークブラウン
モクセイ50N-BU5-16X18ヤマ-ナチュラルブラウン
モクセイ50N-BU5-16X18ヤマ-ライトブラウン
モクセイ50NS-BM1XP1.5-ライトブラウン
モクセイ50NS-BM8XP1.25-ダークブラウン
モクセイ50NS-BM8XP1.25-ナチュラルブラウン
モクセイ50NS-BM8XP1.25-ライトブラウン
モクセイ50NS-BM10XP1.5-ダークブラウン
モクセイ50NS-BM10XP1.5-ナチュラルブラウン
モクセイ50NS-BM12XP1.25-ダークブラウン
モクセイ50NS-BM12XP1.25-ナチュラルブラウン
モクセイ50NS-BM12XP1.25-ライトブラウン
モクセイ50NS-BM12XP1.75-ダークブラウン
モクセイ50NS-BM12XP1.75-ナチュラルブラウン
モクセイ50NS-BM12XP1.75-ライトブラウン
モクセイ50NS-BU1-2X2ヤマ-ライトブラウン
モクセイ50NS-BU1-2X20ヤマ-ダークブラウン
モクセイ50NS-BU1-2X20ヤマ-ナチュラルブラウン
モクセイ50NS-BU3-8X16ヤマ-ダークブラウン
モクセイ50NS-BU3-8X16ヤマ-ナチュラルブラウン
モクセイ50NS-BU3-8X16ヤマ-ライトブラウン
モクセイ50NS-BU5-16X18ヤマ-ダークブラウン
モクセイ50NS-BU5-16X18ヤマ-ナチュラルブラウン
モクセイ50NS-BU5-16X18ヤマ-ライトブラウン
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStopper (Detail) Thread Dia. Swivel Radius
(mm)
Color Color Cap

฿ 565.36

T0S CASTER 1 Piece(s) 10 Day(s) 10NoM10XP1.549Black Frame/Light BrownLight brown

฿ 565.05

T0S CASTER 1 Piece(s) 10 Day(s) 10NoM8XP1.2549Black Frame/Dark BrownDark brown

฿ 565.05

T0S CASTER 1 Piece(s) 10 Day(s) 10NoM8XP1.2549Black Frame/Natural BrownNatural Brown

฿ 565.05

T0S CASTER 1 Piece(s) 10 Day(s) 10NoM8XP1.2549Black Frame/Light BrownLight brown

฿ 565.36

T0S CASTER 1 Piece(s) 10 Day(s) 10NoM10XP1.549Black Frame/Dark BrownDark brown

฿ 565.36

T0S CASTER 1 Piece(s) 10 Day(s) 10NoM10XP1.549Black Frame/Natural BrownNatural Brown

฿ 566.44

T0S CASTER 1 Piece(s) 10 Day(s) 10No[M12] M12XP1.2549Black Frame/Dark BrownDark brown

฿ 566.44

T0S CASTER 1 Piece(s) 10 Day(s) 10No[M12] M12XP1.2549Black Frame/Natural BrownNatural Brown

฿ 566.44

T0S CASTER 1 Piece(s) 10 Day(s) 10No[M12] M12XP1.2549Black Frame/Light BrownLight brown

฿ 565.98

T0S CASTER 1 Piece(s) 10 Day(s) 10No[M12] M12XP1.7549Black Frame/Dark BrownDark brown

฿ 565.98

T0S CASTER 1 Piece(s) 10 Day(s) 10No[M12] M12XP1.7549Black Frame/Natural BrownNatural Brown

฿ 565.98

T0S CASTER 1 Piece(s) 10 Day(s) 10No[M12] M12XP1.7549Black Frame/Light BrownLight brown

฿ 566.44

T0S CASTER 1 Piece(s) 10 Day(s) 10NoU1/2X20 Screw Thread49Black Frame/Light BrownLight brown

฿ 566.44

T0S CASTER 1 Piece(s) 10 Day(s) 10NoU1/2X20 Screw Thread49Black Frame/Dark BrownDark brown

฿ 566.44

T0S CASTER 1 Piece(s) 10 Day(s) 10NoU1/2X20 Screw Thread49Black Frame/Natural BrownNatural Brown

฿ 565.36

T0S CASTER 1 Piece(s) 10 Day(s) 10No[UNF3/8] U3/8X16 Screw Thread49Black Frame/Dark BrownDark brown

฿ 565.36

T0S CASTER 1 Piece(s) 10 Day(s) 10No[UNF3/8] U3/8X16 Screw Thread49Black Frame/Natural BrownNatural Brown

฿ 565.36

T0S CASTER 1 Piece(s) 10 Day(s) 10No[UNF3/8] U3/8X16 Screw Thread49Black Frame/Light BrownLight brown

฿ 565.05

T0S CASTER 1 Piece(s) 10 Day(s) 10No[UNF5/16] U5/16X18 Screw Thread49Black Frame/Dark BrownDark brown

฿ 565.05

T0S CASTER 1 Piece(s) 10 Day(s) 10No[UNF5/16] U5/16X18 Screw Thread49Black Frame/Natural BrownNatural Brown

฿ 565.05

T0S CASTER 1 Piece(s) 10 Day(s) 10No[UNF5/16] U5/16X18 Screw Thread49Black Frame/Light BrownLight brown

฿ 609.28

T0S CASTER 1 Piece(s) 10 Day(s) 10With Rotation StopperM10XP1.558Black Frame/Light BrownLight brown

฿ 608.97

T0S CASTER 1 Piece(s) 10 Day(s) 10With Rotation StopperM8XP1.2558Black Frame/Dark BrownDark brown

฿ 608.97

T0S CASTER 1 Piece(s) 10 Day(s) 10With Rotation StopperM8XP1.2558Black Frame/Natural BrownNatural Brown

฿ 608.97

T0S CASTER 1 Piece(s) 10 Day(s) 10With Rotation StopperM8XP1.2558Black Frame/Light BrownLight brown

฿ 609.28

T0S CASTER 1 Piece(s) 10 Day(s) 10With Rotation StopperM10XP1.558Black Frame/Dark BrownDark brown

฿ 609.28

T0S CASTER 1 Piece(s) 10 Day(s) 10With Rotation StopperM10XP1.558Black Frame/Natural BrownNatural Brown

฿ 610.37

T0S CASTER 1 Piece(s) 10 Day(s) 10With Rotation Stopper[M12] M12XP1.2558Black Frame/Dark BrownDark brown

฿ 610.37

T0S CASTER 1 Piece(s) 10 Day(s) 10With Rotation Stopper[M12] M12XP1.2558Black Frame/Natural BrownNatural Brown

฿ 610.37

T0S CASTER 1 Piece(s) 10 Day(s) 10With Rotation Stopper[M12] M12XP1.2558Black Frame/Light BrownLight brown

฿ 609.90

T0S CASTER 1 Piece(s) 10 Day(s) 10With Rotation Stopper[M12] M12XP1.7558Black Frame/Dark BrownDark brown

฿ 609.90

T0S CASTER 1 Piece(s) 10 Day(s) 10With Rotation Stopper[M12] M12XP1.7558Black Frame/Natural BrownNatural Brown

฿ 609.90

T0S CASTER 1 Piece(s) 10 Day(s) 10With Rotation Stopper[M12] M12XP1.7558Black Frame/Light BrownLight brown

฿ 610.37

T0S CASTER 1 Piece(s) 10 Day(s) 10With Rotation StopperU1/2X20 Screw Thread58Black Frame/Light BrownLight brown

฿ 610.37

T0S CASTER 1 Piece(s) 10 Day(s) 10With Rotation StopperU1/2X20 Screw Thread58Black Frame/Dark BrownDark brown

฿ 610.37

T0S CASTER 1 Piece(s) 10 Day(s) 10With Rotation StopperU1/2X20 Screw Thread58Black Frame/Natural BrownNatural Brown

฿ 609.28

T0S CASTER 1 Piece(s) 10 Day(s) 10With Rotation Stopper[UNF3/8] U3/8X16 Screw Thread58Black Frame/Dark BrownDark brown

฿ 609.28

T0S CASTER 1 Piece(s) 10 Day(s) 10With Rotation Stopper[UNF3/8] U3/8X16 Screw Thread58Black Frame/Natural BrownNatural Brown

฿ 609.28

T0S CASTER 1 Piece(s) 10 Day(s) 10With Rotation Stopper[UNF3/8] U3/8X16 Screw Thread58Black Frame/Light BrownLight brown

฿ 608.97

T0S CASTER 1 Piece(s) 10 Day(s) 10With Rotation Stopper[UNF5/16] U5/16X18 Screw Thread58Black Frame/Dark BrownDark brown

฿ 608.97

T0S CASTER 1 Piece(s) 10 Day(s) 10With Rotation Stopper[UNF5/16] U5/16X18 Screw Thread58Black Frame/Natural BrownNatural Brown

฿ 608.97

T0S CASTER 1 Piece(s) 10 Day(s) 10With Rotation Stopper[UNF5/16] U5/16X18 Screw Thread58Black Frame/Light BrownLight brown

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Mounting Height H(mm) 62 Load Range(daN) ~35.00
Allowable Load(daN) 20 Wheel Material Natural Wood (Beech)/Urethane Rubber Wheel Characteristics No
Fitting Material SWCH Wheel Dia. D(Ø) 50 Wheel Width W(mm) 61
Allowable Load Light Load Body Material Nylon