1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TG TGS Type - Bolt Type

TG TGS Type - Bolt Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 78.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A general purpose nylon caster.
· Can be used for lightweight products used indoors

 
Part Number
TG40-BM8XP1.25
TG40-BM10XP1.5
TG40-BM12XP1.25
TG40-BU3-8X16ヤマ
TG40-BU5-16X18ヤマ
TG50-BM8XP1.25
TG50-BM10XP1.5
TG50-BM12XP1.25
TG50-BU3-8X16ヤマ
TG50-BU5-16X18ヤマ
TGS40-BM8XP1.25
TGS40-BM10XP1.5
TGS40-BM12XP1.25
TGS40-BU3-8X16ヤマ
TGS40-BU5-16X18ヤマ
TGS50-BM8XP1.25
TGS50-BM10XP1.5
TGS50-BM12XP1.25
TGS50-BU3-8X16ヤマ
TGS50-BU5-16X18ヤマ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Swivel Radius
(mm)

฿ 93.44

T0S CASTER 1 Piece(s) 3 Day(s) 10Screw-In Type / Dual Wheels51~35.00No30M8XP1.25404238.5

฿ 102.40

T0S CASTER 1 Piece(s) 3 Day(s) 10Screw-In Type / Dual Wheels51~35.00No30M10XP1.5404238.5

฿ 105.49

T0S CASTER 1 Piece(s) 3 Day(s) 10Screw-In Type / Dual Wheels51~35.00No30[M12] M12XP1.25404238.5

฿ 104.16

T0S CASTER 1 Piece(s) 3 Day(s) 10Screw-In Type / Dual Wheels51~35.00No30[UNF3/8] U3/8X16 Screw Thread404238.5

฿ 78.81

T0S CASTER 1 Piece(s) 3 Day(s) 10Screw-In Type / Dual Wheels51~35.00No30[UNF5/16] U5/16X18 Screw Thread404238.5

฿ 99.71

T0S CASTER 1 Piece(s) 10 Day(s) 10Screw-In Type / Dual Wheels6335.01~80.00No40M8XP1.25504848.5

฿ 140.98

T0S CASTER 1 Piece(s) 3 Day(s) 10Screw-In Type / Dual Wheels6335.01~80.00No40M10XP1.5504848.5

฿ 142.42

T0S CASTER 1 Piece(s) 3 Day(s) 10Screw-In Type / Dual Wheels6335.01~80.00No40[M12] M12XP1.25504848.5

฿ 104.77

T0S CASTER 1 Piece(s) 3 Day(s) 10Screw-In Type / Dual Wheels6335.01~80.00No40[UNF3/8] U3/8X16 Screw Thread504848.5

฿ 140.61

T0S CASTER 1 Piece(s) 3 Day(s) 10Screw-In Type / Dual Wheels6335.01~80.00No40[UNF5/16] U5/16X18 Screw Thread504848.5

฿ 124.90

T0S CASTER 1 Piece(s) 3 Day(s) 10Screw-In Type / Cleaning Function / Dual Wheels51~35.00With Rotation Stopper30M8XP1.25404245

฿ 124.78

T0S CASTER 1 Piece(s) 3 Day(s) 10Screw-In Type / Cleaning Function / Dual Wheels51~35.00With Rotation Stopper30M10XP1.5404245

฿ 125.57

T0S CASTER 1 Piece(s) 3 Day(s) 10Screw-In Type / Cleaning Function / Dual Wheels51~35.00With Rotation Stopper30[M12] M12XP1.25404245

฿ 125.07

T0S CASTER 1 Piece(s) 3 Day(s) 10Screw-In Type / Cleaning Function / Dual Wheels51~35.00With Rotation Stopper30[UNF3/8] U3/8X16 Screw Thread404245

฿ 94.50

T0S CASTER 1 Piece(s) 3 Day(s) 10Screw-In Type / Dual Wheels51~35.00No30[UNF5/16] U5/16X18 Screw Thread404238.5

฿ 164.64

T0S CASTER 1 Piece(s) 3 Day(s) 10Screw-In Type / Cleaning Function / Dual Wheels6335.01~80.00With Rotation Stopper40M8XP1.25504858

฿ 140.32

T0S CASTER 1 Piece(s) 3 Day(s) 10Screw-In Type / Cleaning Function / Dual Wheels6335.01~80.00With Rotation Stopper40M10XP1.5504858

฿ 117.31

T0S CASTER 1 Piece(s) 10 Day(s) 10Screw-In Type / Cleaning Function / Dual Wheels6335.01~80.00With Rotation Stopper40[M12] M12XP1.25504858

฿ 120.75

T0S CASTER 1 Piece(s) 3 Day(s) 10Screw-In Type / Cleaning Function / Dual Wheels6335.01~80.00With Rotation Stopper40[UNF3/8] U3/8X16 Screw Thread504858

฿ 163.49

T0S CASTER 1 Piece(s) 3 Day(s) 10Screw-In Type / Cleaning Function / Dual Wheels6335.01~80.00With Rotation Stopper40[UNF5/16] U5/16X18 Screw Thread504858

Loading...

  1. 1

Basic Information

Wheel Material Nylon Fitting Material SWCH Allowable Load Light Load
Color Black Color Cap Black Body Material Nylon