1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TND type Bolt Type

TND type Bolt Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 225.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A dual wheel caster that enables the wheel to be detached for easy cleaning when the traveling performance has declined.

[Features]
· Functional caster.
· "Equipped with a cleaning function."
· Maintenance can be done performed by users when clogging due to hair or dust occurs, resulting in poor wheel rotation.

Part Number
TND50-BU1-2X20ヤマ-クロ-SC
TND50-BU1-2X20ヤマ-シロ-SC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Dia. Color Color Cap

฿ 227.56

T0S CASTER 1 Piece(s) 10 Day(s) 10U1/2X20 Screw ThreadBlackStandard (Silver)

฿ 236.03

T0S CASTER 1 Piece(s) 10 Day(s) 10U1/2X20 Screw ThreadWhiteStandard (Silver)

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Cleaning Function / Dual Wheels Mounting Height H(mm) 63.5 Load Range(daN) ~35.00
Stopper (Detail) No Allowable Load(daN) 30 Wheel Material Nylon
Wheel Characteristics No Fitting Material SWCH Wheel Dia. D(Ø) 50
Wheel Width W(mm) 47 Swivel Radius(mm) 48 Allowable Load Light Load
Body Material Nylon