(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A luxurious chrome-plated design caster. Ideal for indoor furniture, appliances, etc.
Part Number |
---|
NW50-BM10XP1.5-CHR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Stopper (Detail) | Allowable Load (daN) | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width W (mm) | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 384.73 | T0S CASTER | 1 Piece(s) | 10 Day(s) | 10 | 65 | No | 80 | M10XP1.5 | 50 | 48 | 47 |
Loading...
Caster Type | Screw-In Type / Dual Wheels | Load Range(daN) | 35.01~80.00 | Wheel Material | Nylon |
---|---|---|---|---|---|
Wheel Characteristics | No | Fitting Material | SWCH | Allowable Load | Light Load |
Color | Chrome Plating (CHR) | Body Material | Zinc Die-Casting |
Please check the type/dimensions/specifications of the part NW50-BM10XP1.5-CHR in the NW/NWS Type Bolt Type series.
Part Number |
---|
NW40-BM8XP1.25-CHR |
NW40-BU3-8X16ヤマ-CHR |
NW40-BU5-16X18ヤマ-CHR |
NW50-BM12XP1.25-CHR |
NW50-BM12XP1.75-CHR |
NW50-BM8XP1.25-CHR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Stopper (Detail) | Allowable Load (daN) | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width W (mm) | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 301.49 | 1 Piece(s) | 10 Day(s) | 10 | 51 | No | 50 | M8XP1.25 | 40 | 42.5 | 38 | ||
฿ 301.80 | 1 Piece(s) | 10 Day(s) | 10 | 51 | No | 50 | [UNF3/8] U3/8X16 Screw Thread | 40 | 42.5 | 38 | ||
฿ 301.49 | 1 Piece(s) | 10 Day(s) | 10 | 51 | No | 50 | [UNF5/16] U5/16X18 Screw Thread | 40 | 42.5 | 38 | ||
฿ 394.28 | 1 Piece(s) | 10 Day(s) | 10 | 65 | No | 80 | [M12] M12XP1.25 | 50 | 48 | 47 | ||
฿ 393.82 | 1 Piece(s) | 10 Day(s) | 10 | 65 | No | 80 | [M12] M12XP1.75 | 50 | 48 | 47 | ||
฿ 384.42 | 1 Piece(s) | 10 Day(s) | 10 | 65 | No | 80 | M8XP1.25 | 50 | 48 | 47 |
How can we improve?
How can we improve?