(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A luxurious chrome-plated design caster. Ideal for indoor furniture, appliances, etc.
Part Number |
---|
U50-BM10XP1.5-CHR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Stopper (Detail) | Allowable Load (daN) | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width W (mm) | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 330.16 | T0S CASTER | 1 Piece(s) | 3 Day(s) | 10 | 65 | No | 80 | M10XP1.5 | 50 | 48 | 47.5 |
Loading...
Caster Type | Screw-In Type / Dual Wheels | Load Range(daN) | 35.01~80.00 | Wheel Material | Nylon |
---|---|---|---|---|---|
Wheel Characteristics | No | Fitting Material | SWCH | Allowable Load | Light Load |
Color | Chrome Plating (CHR) | Body Material | Zinc Die-Casting |
Please check the type/dimensions/specifications of the part U50-BM10XP1.5-CHR in the U/US Type Bolt Type series.
Part Number |
---|
U40-BM8XP1.25-CHR |
U40-BU3-8X16ヤマ-CHR |
U40-BU5-16X18ヤマ-CHR |
U50-BM12XP1.25-CHR |
U50-BM12XP1.75-CHR |
U50-BM8XP1.25-CHR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Stopper (Detail) | Allowable Load (daN) | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width W (mm) | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 268.26 | 1 Piece(s) | 3 Day(s) | 10 | 52 | No | 50 | M8XP1.25 | 40 | 41.5 | 37.5 | ||
฿ 277.32 | 1 Piece(s) | 10 Day(s) | 10 | 52 | No | 50 | [UNF3/8] UNF3/8 | 40 | 41.5 | 37.5 | ||
฿ 276.70 | 1 Piece(s) | 10 Day(s) | 10 | 52 | No | 50 | [UNF5/16] U5/16X18 Screw Thread | 40 | 41.5 | 37.5 | ||
฿ 265.06 | 1 Piece(s) | 3 Day(s) | 10 | 65 | No | 80 | [M12] M12XP1.25 | 50 | 48 | 47.5 | ||
฿ 360.55 | 1 Piece(s) | 10 Day(s) | 10 | 65 | No | 80 | [M12] M12XP1.75 | 50 | 48 | 47.5 | ||
฿ 316.19 | 1 Piece(s) | Available | 3 Day(s) | 10 | 65 | No | 80 | M8XP1.25 | 50 | 48 | 47.5 |
How can we improve?
How can we improve?