(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A luxurious chrome-plated design caster. Ideal for indoor furniture, appliances, etc.
Part Number |
---|
W40-BM10XP1.5-CHR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width W (mm) | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 199.01 | T0S CASTER | 1 Piece(s) | 15 Day(s) | 10 | 52 | ~35.00 | No | 30 | M10XP1.5 | 40 | 41.5 | 38 |
Loading...
Caster Type | Screw-In Type / Dual Wheels | Wheel Material | Nylon | Wheel Characteristics | No |
---|---|---|---|---|---|
Fitting Material | SWCH | Allowable Load | Light Load | Color | Chrome Plating (CHR) |
Color Cap | Black | Body Material | Zinc Die-Casting |
Please check the type/dimensions/specifications of the part W40-BM10XP1.5-CHR in the W/WS Type Bolt Type series.
Part Number |
---|
W40-BM8XP1.25-CHR |
W40-BU3-8X16ヤマ-CHR |
W40-BU5-16X18ヤマ-CHR |
W50-BM10XP1.5-CHR |
W50-BM12XP1.25-CHR |
W50-BM12XP1.75-CHR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width W (mm) | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 198.70 | 1 Piece(s) | 15 Day(s) | 10 | 52 | ~35.00 | No | 30 | M8XP1.25 | 40 | 41.5 | 38 | ||
฿ 267.91 | 1 Piece(s) | 10 Day(s) | 10 | 52 | ~35.00 | No | 30 | [UNF3/8] U3/8X16 Screw Thread | 40 | 41.5 | 38 | ||
฿ 267.60 | 1 Piece(s) | 10 Day(s) | 10 | 52 | ~35.00 | No | 30 | [UNF5/16] U5/16X18 Screw Thread | 40 | 41.5 | 38 | ||
฿ 274.29 | 1 Piece(s) | Available | 15 Day(s) | 10 | 63.5 | 35.01~80.00 | No | 50 | M10XP1.5 | 50 | 50 | 47 | |
฿ 364.78 | 1 Piece(s) | 10 Day(s) | 10 | 63.5 | 35.01~80.00 | No | 50 | [M12] M12XP1.25 | 50 | 50 | 47 | ||
฿ 364.31 | 1 Piece(s) | 10 Day(s) | 10 | 63.5 | 35.01~80.00 | No | 50 | [M12] M12XP1.75 | 50 | 50 | 47 |
How can we improve?
How can we improve?