1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

X and X-WSP Type Bolt Types

X  and X-WSP Type Bolt Types
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 958.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A dual wheel urethane caster with a function that can be used to lock the swivel and wheel simultaneously, or just the swivel. Ideal for medical equipment and carriers.

 
Part Number
X4-BM12XP1.75
X4-BM12XP1.75-WSP
X5-BM12XP1.75
X5-BM12XP1.75-WSP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Swivel Radius
(mm)

฿ 958.38

TOS CASTER 1 Piece(s) 19 Day(s) 10126.580.01~140.00No1201006578

฿ 1,079.61

TOS CASTER 1 Piece(s) 3 Day(s) 10126.580.01~140.00With Double Stopper (Rotation + Turning)12010065100

฿ 1,336.79

TOS CASTER 1 Piece(s) 10 Day(s) 10152.5140.01~220.00No1501246793

฿ 1,477.65

TOS CASTER 1 Piece(s) 3 Day(s) 10152.5140.01~220.00With Double Stopper (Rotation + Turning)15012467117

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Wheel Material Urethane Elastomer Wheel Characteristics No
Fitting Material SWCH Thread Dia. M12XP1.75 Allowable Load Medium Load
Color Gray/Black Rim Color Cap Gray Body Material Nylon