(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A general-purpose urethane caster. Rolls quietly and is gentle on the floor. Can be used for a variety of indoor products.
Part Number |
---|
TUS40-BM10XP1.5 |
TUS50-BM10XP1.5 |
TUS50-BM12XP1.25 |
TUS50-BM12XP1.75 |
TUS60-BM10XP1.5 |
TUS60-BM12XP1.25 |
TUS60-BM12XP1.75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Stopper (Detail) | Allowable Load (daN) | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width W (mm) | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 225.68 | TOS ONETIME | 1 Piece(s) | 10 Day(s) | 10 | 47 | With Rotation Stopper | 40 | M10XP1.5 | 40 | 41.5 | 44 | ||
฿ 259.61 | TOS CASTER | 1 Piece(s) | 10 Day(s) | 10 | 58 | With Rotation Stopper | 60 | M10XP1.5 | 50 | 45.5 | 49 | ||
฿ 269.11 | TOS CASTER | 1 Piece(s) | 10 Day(s) | 10 | 58 | With Rotation Stopper | 60 | [M12] M12XP1.25 | 50 | 45.5 | 49 | ||
฿ 268.66 | TOS CASTER | 1 Piece(s) | 10 Day(s) | 10 | 58 | With Rotation Stopper | 60 | [M12] M12XP1.75 | 50 | 45.5 | 49 | ||
฿ 282.97 | TOS ONETIME | 1 Piece(s) | 10 Day(s) | 10 | 69 | With Rotation Stopper | 80 | M10XP1.5 | 60 | 46 | 56 | ||
฿ 297.63 | TOS CASTER | 1 Piece(s) | 10 Day(s) | 10 | 69 | With Rotation Stopper | 80 | [M12] M12XP1.25 | 60 | 46 | 56 | ||
฿ 296.72 | TOS CASTER | 1 Piece(s) | 10 Day(s) | 10 | 69 | With Rotation Stopper | 80 | [M12] M12XP1.75 | 60 | 46 | 56 |
Loading...
Caster Type | Screw-In Type / Dual Wheels | Load Range(daN) | 35.01~80.00 | Wheel Material | Urethane Elastomer |
---|---|---|---|---|---|
Wheel Characteristics | No | Fitting Material | SWCH | Allowable Load | Light Load |
Color | Black | Color Cap | Black | Body Material | Nylon |
How can we improve?
How can we improve?