1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T/TS Type Two-Wheeled Casters (Bolt Type) (Part Number)

T/TS Type Two-Wheeled Casters (Bolt Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 140.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

T/TS type two-wheeled Toshin Seisakusho Casters (bolt type).

Features

●General-purpose caster with wide applications, standard type, inexpensive and with allowable weight.

Specification

●Allowable Weight (daN):40
●Allowable Weight (kgf):40
●Wheel Diameter D(mm):40
●Wheel Width(mm):41.5
●Mounting Height H(mm):47
●L(mm):15
●Threaded type
●Flexible Type

Materials

●Metal Fitting: Carbon Steel for Cold Forging (SWCH) 
●Metal Fitting Surface Treatment: Trivalent Chrome Plated Finishing 
●Main Body: Nylon 
●Wheel: Nylon
Part Number
T40-BM8XP1.25-SC
T40-BM10XP1.5-SC
T50-BM8XP1.25-SC
T50-BM10XP1.5-SC
T50-BM12XP1.25-SC
T50-BM12XP1.75-SC
T50-BU1-2X20ヤマ-SC
T50-BU3-8X16ヤマ-SC
T50-BU5-16X18ヤマ-SC
T60-BM8XP1.25-SC
T60-BM10XP1.5-SC
T60-BM12XP1.25-SC
T60-BM12XP1.75-SC
T60-BU1-2X20ヤマ-SC
T60-BU3-8X16ヤマ-SC
T60-BU5-16X18ヤマ-SC
TS40-BM8XP1.25-SC
TS40-BM10XP1.5-SC
TS40-BU3-8X16ヤマ-SC
TS40-BU5-16X18ヤマ-SC
TS50-BM8XP1.25-SC
TS50-BM10XP1.5-SC
TS50-BM12XP1.25-SC
TS50-BM12XP1.75-SC
TS50-BU1-2X20ヤマ-SC
TS50-BU3-8X16ヤマ-SC
TS50-BU5-16X18ヤマ-SC
TS60-BM8XP1.25-SCSALE
TS60-BM10XP1.5-SC
TS60-BM12XP1.25-SC
TS60-BM12XP1.75-SC
TS60-BU1-2X20ヤマ-SC
TS60-BU3-8X16ヤマ-SC
TS60-BU5-16X18ヤマ-SC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Swivel Radius
(mm)
JAN code Ordering Code

฿ 164.00

TOS CASTER 1 Piece(s) 12 Day(s) 1047No40M8XP1.254041.5354582229153126404-0881

฿ 164.00

TOS CASTER 1 Piece(s) 1 Day(s) 1047No40M10XP1.54041.5354582229153133404-0872

฿ 140.52

TOS CASTER 1 Piece(s) 3 Day(s) 1058No60M8XP1.255045.540--

฿ 168.61

CASTER 1 Piece(s) 3 Day(s) 1058No60M10XP1.55045.540--

฿ 179.41

TOS CASTER 1 Piece(s) 3 Day(s) 1058No60[M12] M12XP1.255045.540--

฿ 186.89

TOS CASTER 1 Piece(s) 10 Day(s) 1058No60[M12] M12XP1.755045.540--

฿ 187.36

TOS CASTER 1 Piece(s) 10 Day(s) 1058No60U1/2X20 Screw Thread5045.540--

฿ 142.45

TOS CASTER 1 Piece(s) 15 Day(s) 1058No60[UNF3/8] U3/8X16 Screw Thread5045.540--

฿ 142.45

TOS CASTER 1 Piece(s) 15 Day(s) 1058No60[UNF5/16] U5/16X18 Screw Thread5045.540--

฿ 200.32

TOS CASTER 1 Piece(s) 3 Day(s) 1069No80M8XP1.25604647.5--

฿ 201.14

TOS CASTER 1 Piece(s) 15 Day(s) 1069No80M10XP1.5604647.5--

฿ 202.21

TOS CASTER 1 Piece(s) 3 Day(s) 1069No80[M12] M12XP1.25604647.5--

฿ 200.31

TOS CASTER 1 Piece(s) 3 Day(s) 1069No80[M12] M12XP1.75604647.5--

฿ 214.33

TOS CASTER 1 Piece(s) 10 Day(s) 1069No80U1/2X20 Screw Thread604647.5--

฿ 205.39

TOS CASTER 1 Piece(s) 10 Day(s) 1069No80[UNF3/8] U3/8X16 Screw Thread604647.5--

฿ 204.77

TOS CASTER 1 Piece(s) 10 Day(s) 1069No80[UNF5/16] U5/16X18 Screw Thread604647.5--

฿ 145.49

TOS CASTER 1 Piece(s) 3 Day(s) 1047With Rotation Stopper40M8XP1.254041.544--

฿ 161.42

TOS CASTER 1 Piece(s) 3 Day(s) 1047With Rotation Stopper40M10XP1.54041.544--

฿ 161.68

TOS CASTER 1 Piece(s) 3 Day(s) 1047With Rotation Stopper40[UNF3/8] U3/8X16 Screw Thread4041.544--

฿ 163.59

TOS CASTER 1 Piece(s) 10 Day(s) 1047With Rotation Stopper40[UNF5/16] U5/16X18 Screw Thread4041.544--

฿ 204.39

TOS CASTER 1 Piece(s) 3 Day(s) 1058With Rotation Stopper60M8XP1.255045.549--

฿ 377.55

CASTER 1 Piece(s) 3 Day(s) 1058With Rotation Stopper60M10XP1.55045.549--

฿ 207.16

TOS CASTER 1 Piece(s) 3 Day(s) 1058With Rotation Stopper60[M12] M12XP1.255045.549--

฿ 207.51

TOS CASTER 1 Piece(s) 3 Day(s) 1058With Rotation Stopper60[M12] M12XP1.755045.549--

฿ 212.17

TOS CASTER 1 Piece(s) 10 Day(s) 1058With Rotation Stopper60U1/2X20 Screw Thread5045.549--

฿ 203.26

TOS CASTER 1 Piece(s) 3 Day(s) 1058With Rotation Stopper60[UNF3/8] U3/8X16 Screw Thread5045.549--

฿ 206.83

TOS CASTER 1 Piece(s) 10 Day(s) 1058With Rotation Stopper60[UNF5/16] U5/16X18 Screw Thread5045.549--

฿ 248.17

฿ 136.17

CASTER 1 Piece(s) Same day 1069With Rotation Stopper80M8XP1.25604656--

฿ 224.11

TOS CASTER 1 Piece(s) 3 Day(s) 1069With Rotation Stopper80M10XP1.5604656--

฿ 244.32

TOS CASTER 1 Piece(s) 3 Day(s) 1069With Rotation Stopper80[M12] M12XP1.25604656--

฿ 201.57

TOS CASTER 1 Piece(s) 3 Day(s) 1069With Rotation Stopper80[M12] M12XP1.75604656--

฿ 239.44

TOS CASTER 1 Piece(s) 10 Day(s) 1069With Rotation Stopper80U1/2X20 Screw Thread604656--

฿ 229.89

TOS CASTER 1 Piece(s) 10 Day(s) 1069With Rotation Stopper80[UNF3/8] U3/8X16 Screw Thread604656--

฿ 229.58

TOS CASTER 1 Piece(s) 10 Day(s) 1069With Rotation Stopper80[UNF5/16] U5/16X18 Screw Thread604656--

Loading...

  1. 1
 

Basic Information

Caster Type Screw-In Type / Dual Wheels Load Range(daN) 35.01~80.00 Wheel Material Nylon
Wheel Characteristics No Fitting Material SWCH Allowable Load Light Load
Color Black Color Cap Standard (Silver) Body Material Nylon