1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Grease Nipple, Lubricator Series Nipple Socket

Grease Nipple, Lubricator Series Nipple Socket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 110.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Lubricator Series with nickel plating. [Product Specifications]Material: Brass rod C3604, Surface treatment: Nickel plating

 
Part Number
NS1R-45
NS1R-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew D

฿ 162.67

KRI FASTENING RELATED ITEM 1 Piece(s) 3 Day(s) 10R1 / 8 x 45°

฿ 110.06

KRI FASTENING RELATED ITEM 1 Piece(s) 3 Day(s) 10R1/8x90°

Loading...

  1. 1

Basic Information

Type Peripheral Part Screw Standard R1/8 Material Brass
Main Body Material Brass Rod C3604