1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Grease Nipple, Lubricator Series, Button Head

Grease Nipple, Lubricator Series, Button Head
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 72.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Lubricator Series with nickel plating. [Product Specifications: Brass]Material: Brass rod C3604, Rigid steel wire SW-C, Steel ball SECH10R, Surface treatment: Nickel plating, "Product specifications: Stainless steel" Material: Stainless steel SUS303, Stainless steel wire SUS304, Stainless steel ball SUS304

 
Part Number
BH1
BH1-S
BH1R
BH1R-S
BH2
BH2-S
BH2R
BH2R-SSALE
BH3
BH3R
BH4R
BH12M15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Standard Material Screw D Main Body Material Dimension B×C

฿ 72.72

KRI FASTENING RELATED ITEM 1 Piece(s) 5 Day(s) 10G1/8BrassG1/8Brass Rod C360415(17)

฿ 533.34

Lubricate button head 1 Piece(s) 5 Day(s) 10G1/8Stainless SteelG1/8SUS303-

฿ 84.66

KRI FASTENING RELATED ITEM 1 Piece(s) 3 Day(s) 10R1/8BrassR1-8Brass Rod C3604-

฿ 533.34

KRI FASTENING RELATED ITEM 1 Piece(s) 5 Day(s) 10R1/8Stainless SteelR1/8SUS303-

฿ 75.75

KRI FASTENING RELATED ITEM 1 Piece(s) 5 Day(s) 10G1/4BrassG1/4Brass Rod C360415(17)

฿ 725.71

KRI FASTENING RELATED ITEM 1 Piece(s) 5 Day(s) 10G1/4Stainless SteelG1/4SUS303-

฿ 83.61

KRI FASTENING RELATED ITEM 1 Piece(s) 5 Day(s) 10R1/4BrassR1/4Brass Rod C3604-

฿ 725.71

฿ 389.56

FASTENING RELATED ITEM 1 Piece(s) Same day 10R1/4Stainless SteelR1/4SUS303-

฿ 118.08

KRI FASTENING RELATED ITEM 1 Piece(s) 5 Day(s) 10G3/8BrassG3/8Brass Rod C3604-

฿ 118.08

KRI FASTENING RELATED ITEM 1 Piece(s) 5 Day(s) 10R3/8BrassR3/8Brass Rod C3604-

฿ 417.56

KRI FASTENING RELATED ITEM 1 Piece(s) 7 Day(s) 10R1/2BrassR1/2Brass Rod C3604-

฿ 89.66

KRI FASTENING RELATED ITEM 1 Piece(s) 5 Day(s) 10M12BrassM12x1.5Brass Rod C3604-

Loading...

  1. 1

Basic Information

Type Peripheral Part