(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Lubricator Series with nickel plating. [Product Specifications]Material: Brass rod C3604, Surface treatment: Nickel plating
Part Number |
---|
GN-AD1 |
GN-AD1S |
GN-AD2 |
GN-AD2S |
GN-AD3 |
GN-AD3S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Standard | Material | Screw D | Main Body Material |
---|---|---|---|---|---|---|---|---|---|---|
฿ 138.29 | FASTENING RELATED ITEM | 1 Piece(s) | 3 Day(s) | 10 | M6 | Brass | M6x1.0 | Brass Rod C3604 | ||
฿ 427.68 | KRI FASTENING RELATED ITEM | 1 Piece(s) | 5 Day(s) | 10 | M6 | Stainless Steel | M6x1.0 | Stainless Steel | ||
฿ 159.25 | KRI FASTENING RELATED ITEM | 1 Piece(s) | 10 Day(s) | 10 | M6 | Brass | M6x0.75 | Brass Rod C3604 | ||
฿ 438.61 | KRI FASTENING RELATED ITEM | 1 Piece(s) | 3 Day(s) | 10 | M6 | Stainless Steel | M6x0.75 | Stainless Steel | ||
฿ 120.20 ฿ 66.39 | FASTENING RELATED ITEM | 1 Piece(s) | Same day | 10 | 1/4 | Brass | U1/4x28 Screw Thread | Brass Rod C3604 | ||
฿ 438.61 | KRI FASTENING RELATED ITEM | 1 Piece(s) | 3 Day(s) | 10 | 1/4 | Stainless Steel | U1/4x28 Screw Thread | Stainless Steel |
Loading...
Type | Peripheral Part |
---|
How can we improve?
How can we improve?