1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grease Nipple, Lubricator Series, Stainless Steel Grease Nipple, JIS Type (R Thread) A Type

Grease Nipple, Lubricator Series, Stainless Steel Grease Nipple, JIS Type (R Thread) A Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 133.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Lubricator Series with nickel plating. [Product Specifications]Material: Stainless steel SUS303 equivalent, Stainless steel wire SUS304, Stainless steel ball SUS304

 
Part Number
GNA1J-S
GNA2-28K-S
GNA2J-S
GNA6M10J-S
GNA6M75J-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Standard Screw D

฿ 169.05

KRI FASTENING RELATED ITEM 1 Piece(s) 12 Day(s) 10R1/8R1/8

฿ 133.80

KRI FASTENING RELATED ITEM 1 Piece(s) 5 Day(s) 101/4U1/4x28 Screw Thread

฿ 269.15

KRI FASTENING RELATED ITEM 1 Piece(s) Available 3 Day(s) 10R1/4R1/4

฿ 137.27

KRI FASTENING RELATED ITEM 1 Piece(s) Same day 10M6M6x1.0

฿ 137.27

KRI FASTENING RELATED ITEM 1 Piece(s) 3 Day(s) 10M6M6x0.75

Loading...

  1. 1

Basic Information

Type A Type Material Stainless Steel Main Body Material Stainless Steel