1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

*Lubricator Series Grease Nipple G (PF) Thread/Metric Thread Type A【10-100 Pieces Per Package】

*Lubricator Series Grease Nipple G (PF) Thread/Metric Thread Type A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 194.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is a lubricator series with nickel plating. It includes 10 to 100 pcs.

Part Number
GNA1M-10P
GNA1M-100P
GNA2M-10P
GNA2M-100P
GNA6M10M-10P
GNA6M10M-100P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSScrew Standard Screw D

฿ 243.25

KRI FASTENING RELATED ITEM 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10G1/8G1/8

฿ 1,763.85

KRI FASTENING RELATED ITEM 1 Pack(s)

100 Pieces Per Package

5 Day(s) 10G1/8G1/8

฿ 716.13

KRI FASTENING RELATED ITEM 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10G1/4G1/4

฿ 5,573.48

KRI FASTENING RELATED ITEM 1 Pack(s)

100 Pieces Per Package

5 Day(s) 10G1/4G1/4

฿ 194.87

KRI FASTENING RELATED ITEM 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10M6M6x1.0

฿ 1,401.03

KRI FASTENING RELATED ITEM 1 Pack(s)

100 Pieces Per Package

5 Day(s) 10M6M6x1.0

Loading...

  1. 1
 

Basic Information

Type A Type Material Brass Main Body Material Brass Rod C3604