1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grease Nipple, Lubricator Series, Grease Fitting, JIS Type (R Thread) C Type【1-100 Pieces Per Package】

Grease Nipple, Lubricator Series, Grease Fitting, JIS Type (R Thread) C Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 62.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Lubricator Series with nickel plating. [Product Specifications]Material: Brass rod C3604, Rigid steel wire SW-C, Steel ball SWCH10R, Surface treatment: Nickel plating

Drawing

Drawing of Lubricator Series Grease Fitting JIS Type (R Thread) C Type

Product Specifications

Materials: Brass rod C3604 / hard steel wire SW-C / steel ball SWCH10R
Surface treatment: nickel plating

Standard table

Standard table of Lubricator Series Grease Fitting JIS type (R Thread) C Type

Usage examples

Usage method

You can lubricate by pressing the nozzle of the grease gun against the tip of the grease fitting. It is recommended that the lubrication pressure be 10 MPa or less.
Part Number
GNC1J
GNC1J-10P
GNC1J-100P
GNC2J
GNC2J-10P
GNC2J-100P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSScrew Standard Screw D Main Body Material Unit of Purchase Trusco Code

฿ 62.29

KRI FASTENING RELATED ITEM 1 Piece(s) 3 Day(s) 10R1/8R1/8Brass rod C3604Sold separately (You can purchase from 1 pc.)-

฿ 573.68

KRI FASTENING RELATED ITEM 1 Pack(s)

10 Pieces Per Package

Available 3 Day(s) 10R1/8R1/8Brass Rod C3604Box/pack (10 pcs. included)556-9192

฿ 3,715.00

KRI FASTENING RELATED ITEM 1 Pack(s)

100 Pieces Per Package

3 Day(s) 10R1/8R1/8Brass Rod C3604Box/pack (100 pcs. included)556-9184

฿ 120.77

KRI FASTENING RELATED ITEM 1 Piece(s) 3 Day(s) 10R1/4R1/4Brass rod C3604Sold separately (You can purchase from 1 pc.)-

฿ 984.39

KRI FASTENING RELATED ITEM 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10R1/4R1/4Brass Rod C3604Box/pack (10 pcs. included)556-9281

฿ 4,954.84

KRI FASTENING RELATED ITEM 1 Pack(s)

100 Pieces Per Package

3 Day(s) 10R1/4R1/4Brass Rod C3604Box/pack (100 pcs. included)556-9273

Loading...

  1. 1
 

Basic Information

Type Type C Material Brass