1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grease Nipple, Lubricator Series, Grease Fitting, Standard Tip (G Screw) B Type【1-100 Pieces Per Package】

Grease Nipple, Lubricator Series, Grease Fitting, Standard Tip (G Screw) B Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 44.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Lubricator Series with nickel plating. [Product Specifications]Material: Brass rod C3604, Rigid steel wire SW-C, Steel ball SWCH10R, Surface treatment: Nickel plating

Drawing

Lubricator Series Grease Fitting Standard Head (G Thread) B Type drawing

Product Specifications

Materials: Brass rod C3604 / hard steel wire SW-C / steel ball SWCH10R
Surface treatment: nickel plating

Standard table

Lubricator Series Grease Fitting Standard Head (G Thread) B Type standard table

Usage examples

Usage method

You can lubricate by pressing the nozzle of the grease gun against the tip of the grease fitting. It is recommended that the lubrication pressure be 10 MPa or less.
Part Number
GNB1K
GNB1K-10P
GNB1K-100P
GNB2-28K-10P
GNB2-28K-100PSALE
GNB2K-10P
GNB2K-100P
GNB6M10K
GNB6M10K-10P
GNB6M10K-100P
GNB6M75K
GNB6M75K-10P
GNB6M75K-100P
GNB8M10K-10P
GNB8M10K-100P
GNB8M12K-10P
GNB8M12K-100P
GNB10M10K-10P
GNB10M10K-100P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSScrew Standard Screw D Main Body Material Unit of Purchase Trusco Code

฿ 56.24

KRI FASTENING RELATED ITEM 1 Piece(s) 3 Day(s) 10G1/8G1/8Brass rod C3604Sold separately (You can purchase from 1 pc.)-

฿ 307.40

KRI FASTENING RELATED ITEM 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10G1/8G1/8Brass Rod C3604Box/pack (10 pcs. included)556-8889

฿ 2,064.39

KRI FASTENING RELATED ITEM 1 Pack(s)

100 Pieces Per Package

3 Day(s) 10G1/8G1/8Brass Rod C3604Box/pack (100 pcs. included)556-8871

฿ 351.16

KRI FASTENING RELATED ITEM 1 Pack(s)

10 Pieces Per Package

3 Day(s) 101/4U1/4x28 Screw ThreadBrass Rod C3604Box/pack (10 pcs. included)556-8943

฿ 2,731.52

฿ 1,464.64

KRI FASTENING RELATED ITEM 1 Piece(s) Same day 101/4U1/4x28 Screw ThreadBrass Rod C3604Box/pack (100 pcs. included)556-8935

฿ 778.29

KRI FASTENING RELATED ITEM 1 Pack(s)

10 Pieces Per Package

5 Day(s) 10G1/4G1/4Brass Rod C3604Box/pack (10 pcs. included)556-8994

฿ 5,996.77

KRI FASTENING RELATED ITEM 1 Pack(s)

100 Pieces Per Package

5 Day(s) 10G1/4G1/4Brass Rod C3604Box/pack (100 pcs. included)556-8986

฿ 54.43

KRI FASTENING RELATED ITEM 1 Piece(s) Available 3 Day(s) 10M6M6x1.0Brass rod C3604Sold separately (You can purchase from 1 pc.)-

฿ 344.15

KRI FASTENING RELATED ITEM 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10M6M6x1.0Brass Rod C3604Box/pack (10 pcs. included)556-9052

฿ 1,961.42

KRI FASTENING RELATED ITEM 1 Pack(s)

100 Pieces Per Package

3 Day(s) 10M6M6x1.0Brass Rod C3604Box/pack (100 pcs. included)556-9044

฿ 44.72

KRI FASTENING RELATED ITEM 1 Piece(s) 3 Day(s) 10M6M6x0.75Brass rod C3604Sold separately (You can purchase from 1 pc.)-

฿ 353.72

KRI FASTENING RELATED ITEM 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10M6M6x0.75Brass Rod C3604Box/pack (10 pcs. included)556-9109

฿ 1,961.42

KRI FASTENING RELATED ITEM 1 Pack(s)

100 Pieces Per Package

3 Day(s) 10M6M6x0.75Brass Rod C3604Box/pack (100 pcs. included)556-9095

฿ 1,413.80

KRI FASTENING RELATED ITEM 1 Pack(s)

10 Pieces Per Package

Same day 10M8M8x1.0Brass Rod C3604Box/pack (10 pcs. included)556-9133

฿ 11,620.51

KRI FASTENING RELATED ITEM 1 Pack(s)

100 Pieces Per Package

5 Day(s) 10M8M8x1.0Brass Rod C3604Box/pack (100 pcs. included)556-9125

฿ 835.86

KRI FASTENING RELATED ITEM 1 Pack(s)

10 Pieces Per Package

15 Day(s) 10M8M8x1.25Brass Rod C3604Box/pack (10 pcs. included)556-9150

฿ 6,722.41

KRI FASTENING RELATED ITEM 1 Pack(s)

100 Pieces Per Package

5 Day(s) 10M8M8x1.25Brass Rod C3604Box/pack (100 pcs. included)556-9141

฿ 1,353.29

KRI FASTENING RELATED ITEM 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10M10M10x1.0Brass Rod C3604Box/pack (10 pcs. included)556-8838

฿ 10,773.92

KRI FASTENING RELATED ITEM 1 Pack(s)

100 Pieces Per Package

5 Day(s) 10M10M10x1.0Brass Rod C3604Box/pack (100 pcs. included)556-8820

Loading...

  1. 1
 

Basic Information

Type B Type Material Brass