1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Grease Nipple, Lubricator Series, Elbow Type Cup

FASTENING RELATED ITEM

Grease Nipple, Lubricator Series, Elbow Type Cup
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 360.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Lubricator Series with nickel plating. [Product Specifications]Material: Brass rod C3604, Brass strip C2680R, Rigid steel wire SW-C, Ordinary steel wire SWM-B, Surface treatment: Nickel plating

Part Number
LBC20-1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 360.00

฿ 183.10

FASTENING RELATED ITEM 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Oil Cup Screw Standard R1/8 Material Brass
Screw D R1/8 Lid Diameter(mm) 20

Please check the type/dimensions/specifications of the part LBC20-1 in the Grease Nipple, Lubricator Series, Elbow Type Cup series.