1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grease Nipple, Lubricator Series, L Type Cup

Grease Nipple, Lubricator Series, L Type Cup
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 136.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Lubricator Series with nickel plating. [Product Specifications]Material: Brass rod C3604, Brass strip C2680R, Rigid steel wire SW-C, Ordinary steel wire SWM-B, Surface treatment: Nickel plating

Part Number
LC1R
LC2.5-32
LC6M10
LC6M75
LC8M12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Screw Standard Material Screw D

฿ 136.54

KRI FASTENING RELATED ITEM 1 Piece(s) 3 Day(s) 10Oil CupR1/8BrassR1/8

฿ 154.96

KRI FASTENING RELATED ITEM 1 Piece(s) 5 Day(s) 10Oil Cup5/16Brass5/16x32 Screw Thread

฿ 136.54

KRI FASTENING RELATED ITEM 1 Piece(s) 3 Day(s) -Oil CupM6BrassM6x1.0

฿ 154.96

KRI FASTENING RELATED ITEM 1 Piece(s) 7 Day(s) ----M6x0.75

฿ 154.96

KRI FASTENING RELATED ITEM 1 Piece(s) 5 Day(s) -Oil CupM8BrassM8x1.25

Loading...

  1. 1
 

Basic Information

Main Body Material Brass Rod C3604