1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grease Nipple, Lubricator Series, Oil Cup

Grease Nipple, Lubricator Series, Oil Cup
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 210.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Lubricator Series with nickel plating. [Product Specifications]Material: Brass rod C3604, Brass strip C2680R, Aluminum pipe A6063, Cold rolled steel plate SPCC, Hard steel wire SW-C, Ordinary steel wire SWM-B, Surface treatment: Nickel plating

 
Part Number
OC18-1
OC22-1
OC22-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Standard Body Diameter
(mm)
Screw D

฿ 210.44

KRI FASTENING RELATED ITEM 1 Piece(s) 3 Day(s) 10G1/818G1/8

฿ 283.08

KRI FASTENING RELATED ITEM 1 Piece(s) 3 Day(s) 10G1/822G1/8

฿ 308.41

KRI FASTENING RELATED ITEM 1 Piece(s) 3 Day(s) 10G1/422G1/4

Loading...

  1. 1

Basic Information

Type Oil Cup Material Brass Main Body Material Brass Rod C3604