1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Tool Series Engine Cleaner EC100S/L

Air Tool Series Engine Cleaner EC100S/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,462.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Adjustment of the cleaning liquid is possible.

[Features]
· Adjustment of the cleaning liquid is possible

 
Part Number
EC100L
EC100S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSL One Minute Suction Amount
(l)

฿ 2,858.24

AIR BLOW GUN/NOZZLE 1 Piece(s) 3 Day(s) 105650.35

฿ 2,462.04

AIR BLOW GUN/NOZZLE 1 Piece(s) 3 Day(s) 10600.36

Loading...

  1. 1

Basic Information

Type Air Blow Gun Body and Nozzles Nozzle Shape Standard Features Standard / Flow Rate Control
Connection Type of Air Supply Port Female Thread Nozzle Mounting Screw Male thread Body Material Aluminum Diecast
Nozzle Material Brass Rod Nozzle Dia.(mm) 3 Volute Diameter(mm) 8.5
Supply Method Suction Type