1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

for Air Tool Series Extension Nozzle Adapter Spout Gun SP Series SP100 and 200

KRI AIR BLOW GUN/NOZZLE

for Air Tool Series Extension Nozzle Adapter Spout Gun SP Series SP100 and 200
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,210.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Can also be used with air guns.

[Features]
· Can also be used with air guns.
· Using the long nozzle adapter lets you feed water over long distances.

 
Part Number
LNAD300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,210.84

KRI AIR BLOW GUN/NOZZLE 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Type Air Blow Gun Body and Nozzles Nozzle Shape Long Features Standard
Connection Type of Air Supply Port Female Thread Nozzle Mounting Screw Male thread Body Material Aluminum
Nozzle Material Brass Rod Mounting Screw G1/8 Operating Temperature For Spout Gun SP100 and 200, and Air Gun

Please check the type/dimensions/specifications of the part LNAD300 in the for Air Tool Series Extension Nozzle Adapter Spout Gun SP Series SP100 and 200 series.